ADRF6603

LAST TIME BUY

1100 MHz to 3200 MHz Rx Mixer with Integrated Fractional-N PLL and VCO

Part Details

  • Rx mixer with integrated fractional-N PLL
  • RF input frequency range: 1100 MHz to 3200 MHz
  • Internal LO frequency range:
    2100 MHz to 2600 MHz
  • Input P1dB: 14.8 dBm
  • Input IP3: 28.5 dBm
  • IIP3 optimization via external pin
  • SSB noise figure
    IP3SET pin open: 14.3 dB
    IP3SET pin at 3.3 V: 15.6 dB
  • Voltage conversion gain: 6.7 dB
  • Matched 200 Ω IF output impedance
  • IF 3 dB bandwidth: 500 MHz
  • Programmable via 3-wire SPI interface
  • 40-lead, 6 mm × 6 mm LFCSP
ADRF6603
1100 MHz to 3200 MHz Rx Mixer with Integrated Fractional-N PLL and VCO
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
Analog Control Variable Gain Amplifiers (VGAs) 1
AD8351 PRODUCTION Low Distortion Differential RF/IF Amplifier
Digital Control VGAs 3
AD8370 PRODUCTION 750 MHz Digitally Controlled Variable Gain Amplifier
AD8375 PRODUCTION Ultralow Distortion IF VGA
ADL5336 Obsolete Cascadable IF VGAs with Programmable RMS Detectors
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

Evaluation Kits

EVAL-ADRF6603

ADRF6603 Evaluation Board

Product Details

ADRF6603-EVALZ is a fully populated, 4-layer, Rogers 4350-based evaluation board. A 5 V/300 mA power supply is required and should be connected to the test points labeled VCC and GND (red and black). The PLL reference should be connected to the SMA connector labeled REF_IN, the RF input to the SMA labeled RF_IN and the IF output to the SMA labeled OUT. The evaluation board can be programmed through the USB port of a PC running Windows XP or Vista with Microsoft .NET Framework 3.5 installed. The required control software can be downloaded from www.analog.com.

EVAL-ADRF6603
ADRF6603 Evaluation Board

Latest Discussions

Recently Viewed