ADMV1228

RECOMMENDED FOR NEW DESIGNS

24.0 GHz to 29.5 GHz 2 Transmit/2 Receive Dual Polarization UDC + Beamformer

Part Models
1
1ku List Price
price unavailable

Part Details

  • Integrated 16 (2x8) channel beamformer paired with a 2 transmit (TX) and 2 receive (RX) channel upconverter/downconverter (UDC)
  • RF range: 24.0 GHz to 29.5 GHz
  • x2 / x4 LO multiplier option
  • Optional external filtering for spurious rejection
  • Significant power consumption reduction per beamformer channel vs. previous generations
  • 16 configurable TX and RX channels
  • Dual polarization, 8 horizontal and 8 vertical channels paired to independent UDCs
  • Matched to 50 Ω, single-ended RF inputs/outputs and single-ended LO input
  • Fast TDD switching using TRX_x pins
  • On-chip temperature sensor for RX and TX automatic temperature compensation for Gain
  • Memory for TX and RX beam positions
  • NVM for phase and gain calibration
  • Upconversion mode
    • Sideband rejection and carrier feedthrough optimization
    • Envelope detector for LO feedthrough calibration
    • Single channel power detector
  • Downconversion mode
    • Integrated individual RX channel overload detection circuits
  • 3-wire or 4-wire SPI that supports up to 133 MHz SPI clock speed

There is a newer version of this part available

ADMV1228 RECOMMENDED FOR NEW DESIGNS

24.0 GHz to 29.5 GHz 2 Transmit/2 Receive Dual Polarization UDC + Beamformer

ADMV1228
24.0 GHz to 29.5 GHz 2 Transmit/2 Receive Dual Polarization UDC + Beamformer
Ask a Question

Documentation

Data Sheet 1

Request an NDA

Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).

Request an NDA
Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed