ADMT4000
RECOMMENDED FOR NEW DESIGNSTrue Power-On Multiturn Sensor
- Part Models
- 2
- 1ku List Price
- Starting From $9.50
Part Details
- True Power-On multiturn counter
- 46-turn magnetic sensor
- >16k° digital output
- ±0.25° accuracy
- Measurement update rate 100 kSPS
- 16 mT to 31 mT operating range
- Internal temperature sensor
- IC supply, 3.3 V
- SPI interface, 1.8 V to 5 V
- Junction temperature range: -40°C to +150°C
- 24-pin TSSOP
- Industrial applications
The ADMT4000 is a magnetic turn count sensor capable of recording the number of rotations of a magnetic system even while the device is powered down. On power up the device can be interrogated to report the absolute position of the system. The absolute position is reported through a serial-peripheral interface (SPI). The ADMT4000 counts up to 46 turns of an external magnetic field, incrementing the absolute position in the clockwise (CW) direction.
The device includes three magnetic sensors, a giant magneto resistance (GMR) turn count sensor, which is used to count the number of rotations on the system, a GMR quadrant detecting sensor, and an anisotropic magnetoresistive (AMR) angle sensor. The AMR angle sensor is used in combination with a GMR quadrant detecting sensor to determine the absolute position of the system within 360°. Combining the GMR turn count sensor output with the AMR angle sensor output enables the device to report the position of the system with a high degree of angular accuracy.
PRODUCT HIGHLIGHTS
Documentation
Data Sheet 1
User Guide 3
Application Note 1
Video 3
Solutions Bulletin & Brochure 1
Analog Dialogue 2
Webcast 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADMT4000BRUZAB | 24-Lead TSSOP | ||
ADMT4000BRUZAB-R7 | 24-Lead TSSOP |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Evaluation Software 1
Can't find the software or driver you need?