LT3467

PRODUCTION

1.1A Step-Up DC/DC Converter with Integrated Soft-Start

Part Models
8
1ku List Price
Starting From $2.37

Part Details

  • 1.3MHz Switching Frequency (LT3467)
  • 2.1MHz Switching Frequency (LT3467A)
  • Low VCESAT Switch: 330mV at 1.1A
  • High Output Voltage: Up to 40V
  • Wide Input Range: 2.4V to 16V
  • Dedicated Soft-Start Pin
  • 5V at 540mA from 3.3V Input (LT3467)
  • 5V at 430mA from 3.3V Input (LT3467A)
  • 12V at 270mA from 5V Input (LT3467)
  • 12V at 260mA from 5V Input (LT3467A)
  • Uses Small Surface Mount Components
  • Low Shutdown Current: <1μA
  • Pin-for-Pin Compatible with the LT1930 and LT1613
  • Low Profile (1mm) ThinSOT Package
  • Low Profile (0.75mm) 8-Lead (3mm × 2mm) DFN Package
  • AEC-Q100 Qualified for Automotive Applications
LT3467
1.1A Step-Up DC/DC Converter with Integrated Soft-Start
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
PowerPath, Ideal Diodes, and Load Switches 1
LTC4417 RECOMMENDED FOR NEW DESIGNS Prioritized PowerPath Controller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT3467
  • LT3467A
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC647A

LT3467ES6 | 1.2MHz, SOT-23 DC/DC Converter, 2 Circuits; Boost and SEPIC

Product Details

Demonstration circuit 647 is a 1.2MHz, SOT-23 DC/DC Converter featuring the LT3467. The demo board demonstrates two separate DC/DC converters for different application needs. The Boost Circuit is designed to convert a 5V input to 12V output at 300mA maximum load. The SEPIC Circuit generates a constant 12V/300mA output with 10V~16V variable input. Both circuits are designed to demonstrate the soft start feature, advantages of the 1.2MHz switching frequency, the internal 42V/1.1A switch, wide input voltage range and small circuit size.

DC647A
LT3467ES6 | 1.2MHz, SOT-23 DC/DC Converter, 2 Circuits; Boost and SEPIC

Latest Discussions

Recently Viewed