LT3461A

PRODUCTION

3MHz Step-Up DC/DC Converters with Integrated Schottky in ThinSOT

Part Models
2
1ku List Price
Starting From $2.23

Part Details

  • Integrated Schottky Rectifier
  • Fixed Frequency 1.3MHz/3MHz Operation
  • High Output Voltage: Up to 38V
  • Low VCESAT Switch: 260mV at 250mA
  • 12V at 70mA from 5V Input
  • 5V at 115mA from 3.3V Input
  • Wide Input Range: 2.5V to 16V
  • Uses Small Surface Mount Components
  • Low Shutdown Current: <1µA
  • Soft-Start
  • Low Profile (1mm) SOT-23 (ThinSOTTM) Package
LT3461A
3MHz Step-Up DC/DC Converters with Integrated Schottky in ThinSOT
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT3461
  • LT3461A
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC627A-B

LT3461AES6 Demo Board | 3MHz, VIN = 3V to 6V, VOUT = 12V, (at VIN = 5V, IOUT = 70mA)

Product Details

Demonstration circuit 627 features the LT3461/LT3461A in a 12V output boost converter which operates from an input voltage of 3V to 6V. The DC627A-A is for the 1.3MHz switching LT3461, and the DC627A-B is for the 3MHz switching LT3461A. For both boards, the maximum output current is 70mA when powered from a 5.0V input and 40mA when powered from a 3.3V input.

DC627A-B
LT3461AES6 Demo Board | 3MHz, VIN = 3V to 6V, VOUT = 12V, (at VIN = 5V, IOUT = 70mA)

Latest Discussions

Recently Viewed