ADM693A

PRODUCTION

Microprocessor Supervisor with Backup Battery Switchover, Watchdog Feature, Power Fail Warning, 4.4V Threshold Voltage, 250mA Output Current

Part Models
5
1ku List Price
Starting From $2.18
Viewing:

Part Details

  • Low Power Consumption
  • Precision Voltage Monitor
  • ±2% Tolerance on ADM800L/M
  • Reset Time Delay—200 ms, or Adjustable
  • 1 µA Standby Current
  • Automatic Battery Backup Power Switching
  • Fast Onboard Gating of Chip Enable Signals
  • Also Available in TSSOP Package (ADM691A)
ADM693A
Microprocessor Supervisor with Backup Battery Switchover, Watchdog Feature, Power Fail Warning, 4.4V Threshold Voltage, 250mA Output Current
ADM691A/ADM693A/ADM800 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on adm693a yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed