ADM691A

PRODUCTION

Microprocessor Supervisor with Backup Battery Switchover, Adjustable Reset and Watchdog Periods, Chip Enable Signals, 4.65V Threshold Voltage, Watchdog, Battery Backup and Low VCC Status O/Ps and 250mA Output Current

Part Models
7
1ku List Price
Starting From $2.13
Viewing:

Part Details

  • Low Power Consumption:
  • Precision Voltage Monitor
  • ±2% Tolerance on ADM800L/M
  • Reset Time Delay—200 ms, or Adjustable
  • 1 µA Standby Current
  • Automatic Battery Backup Power Switching
  • Fast Onboard Gating of Chip Enable Signals
  • Also Available in TSSOP Package (ADM691A)
ADM691A
Microprocessor Supervisor with Backup Battery Switchover, Adjustable Reset and Watchdog Periods, Chip Enable Signals, 4.65V Threshold Voltage, Watchdog, Battery Backup and Low VCC Status O/Ps and 250mA Output Current
ADM691A/ADM693A/ADM800 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed