ADM8660

PRODUCTION

CMOS Switched-Capacitor Voltage Converter w/ Low Power Shutdown Pin

Part Models
2
1ku List Price
Starting From $2.60
Viewing:

Part Details

  • ADM660: Inverts or Doubles Input Supply Voltage
  • ADM8660: Inverts Input Supply Voltage
  • 100 mA Output Current
  • Shutdown Function (ADM8660)
  • 2.2 µF or 10 µF Capacitors
  • 0.3 V Drop at 30 mA Load
  • +1.5 V to +7 V Supply
  • Low Power CMOS: 600 µA Quiescent Current
  • Selectable Charge Pump Frequency (25 kHz/120 kHz)
  • Pin Compatible Upgrade for MAX660, MAX665, ICL7660
  • Available in 16-Lead TSSOP Package
ADM8660
CMOS Switched-Capacitor Voltage Converter w/ Low Power Shutdown Pin
ADM8660 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed