ADM1281

RECOMMENDED FOR NEW DESIGNS

Hot-Swap Controller and Digital Power and Energy Monitor with PMBus Interface

Part Models
9
1ku List Price
Starting From $7.30

Part Details

  • Drop-in replacement to ADM1278
  • ±0.3% accurate, 12-bit ADC for IOUT, VIN, VOUT, and temperature
  • 290 ns response time to short-circuit
  • Shutdown on detection of FET health fault
  • Constant power foldback for tighter FET SOA protection
  • Remote temperature sensing with programmable warning and shutdown thresholds
  • Resistor-programmable 5 mV to 25 mV VSENSE current limit
  • Programmable start-up current limit
  • 1% accurate UV, OV, and PWRGD thresholds
  • Split hot-swap and power monitor inputs to allow additional external ADC filtering
  • Reports power and energy consumption over time
  • Peak detect registers for current, voltage, and power
  • PROCHOT power throttling capability
  • PMBus fast mode compliant interface
  • Available in 5 mm × 5 mm, 32-lead LFCSP package
ADM1281
Hot-Swap Controller and Digital Power and Energy Monitor with PMBus Interface
Ask a Question

Documentation

Learn More

Software Resources


Tools & Simulations

Design Tool 1

LTpowerPlay®

LTpowerPlay® is a powerful, Windows-based development environment supporting Linear Technology's Digital Power System Management (PSM) products.

Open Tool

Evaluation Kits

eval board
EVAL-ADM1281-AZ

Features and Benefits

  • Fully functional evaluation board for the ADM1281
  • Populated and tested with 12 V, 73 A, and 3 mF design
  • Special N-MOSFET footprint suits different packages
  • Supports up to five sense resistors in parallel
  • Supports up to six FETs in parallel
  • LED indicated status outputs
  • Wide input-voltage range of up to 20 V
  • FET temperature measurement capability
  • Supports cascade setup for multiple boards
  • Toggle and push-button switch for easy input control
  • PMBus communication supported

Product Details

The EVAL-ADM1281-AZ is a compact, full-featured evaluation board for the ADM1281. The board layout provides a clear visual of all the peripheral components and the hot-swap power path. The layout also maximizes the ability of the board to dissipate heat for some of the key components on the power path, which allows the evaluation of very high current hot-swap setups.

Five sense-resistor slots and six multipackage FET slots provide great flexibility and allow a wide range of application setups.

Multiple test points allow easy access to all critical points/pins. Seven LEDs provide direct visual indication on variations in the board status, such as supply input, output, IC power-good output, fault output, current sense output, and general-purpose outputs (GPO). An AD7291 8-channel, I2C, 12-bit, successive approximation analog-to-digital converter (SAR ADC) allows users to measure voltages such as CSOUT and other pin voltages, as well as to read ambient board temperature through an I2C bus in real time.

The evaluation board supports I2C communication, which allows users to communicate with the ADM1281. The evaluation board also supports cascade setup so multiple evaluation boards can be connected together and share the same I2C bus.

The boards are fully compatible with the hot-swap and power monitoring evaluation software and the LTpowerPlay tools, which can be downloaded from the ADM1281 product page.

Users need a USB-SDP-CABLEZ or a DC1613A USB-to-I2C serial interface to use the evaluation software tools.

The standard evaluation board is prepopulated and tested with a 12 V, 73 A hot-swap design, which is capable of working with a 3 mF output capacitor.

mF output capacitor. Full specifications on the ADM1281 are available in the ADM1281 data sheet available from Analog Devices, Inc., and must be consulted with this user guide when using the EVAL-ADM1281-AZ evaluation board.

EVAL-ADM1281-AZ

Latest Discussions

Recently Viewed