Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

ADF5355

RECOMMENDED FOR NEW DESIGNS

Microwave Wideband Synthesizer with Integrated VCO

Part Models
2
1ku List Price
Starting From $46.67

Part Details

  • RF output frequency range: 54 MHz to 13,600 MHz
  • Fractional-N synthesizer and integer-N synthesizer
  • High resolution 38-bit modulus
  • Phase frequency detector (PFD) operation to 125 MHz
  • Reference frequency operation to 600 MHz
  • Maintains frequency lock over −40°C to +85°C
  • Low phase noise, voltage controlled oscillator (VCO)
  • Programmable divide by 1, 2, 4, 8, 16, 32, or 64 output
  • Analog and digital power supplies: 3.3 V
  • Charge pump and VCO power supplies: 5.0 V, typical
  • Logic compatibility: 1.8 V
  • Programmable dual modulus prescaler of 4/5 or 8/9
  • Programmable output power level
  • RF output mute function
  • Analog and digital lock detect
  • Supported in the ADIsimPLL design tool
ADF5355
Microwave Wideband Synthesizer with Integrated VCO
Ask a Question

Documentation

Learn More

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
High Speed Comparators (<100ns Propagation Delay) 1
LTC6957 Low Phase Noise, Dual Output Buffer/Driver/Logic Converter
Integer-N PLL 1
ADF4002 RECOMMENDED FOR NEW DESIGNS Phase Detector / PLL Frequency Synthesizer
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

ADIsimFrequency Planner Tool

For those developers dealing with integer boundary spurs from Analog’s PLL synthesizers, the best solution is ADIsimFrequencyPlanner. The frequency planner quickly analyzes the PFD frequency for a user’s output requirements and then optimizes the frequency of each output to identify the highest contributing integer boundary spur performance.

Open Tool

Evaluation Kits

eval board
EVAL-ADF5355

ADF5355 Evaluation Board

Product Details

This page contains ordering information for the evaluation board used to evaluate the ADF5355 microwave wideband synthesizer with integrated VCO.


This evaluation board requires an SDP Controller board for connection to the PC. The SDP controller board connects to the PC via USB 2.0. The evaluation board will connect to the SDP controller board. The evaluation board cannot be connected directly to the PC. The evaluation software running on the PC will communicate through the SDP Controller board, to the evaluation board. The SDP Controller board is a separate list item in the ordering guide below (EVAL-SDP-CS1Z). If you have not previously purchased an SDP Controller board, please do so to ensure a full evaluation setup.

EVAL-ADF5355
ADF5355 Evaluation Board

Latest Discussions