ADF4150

RECOMMENDED FOR NEW DESIGNS

Fractional-N/Integer-N PLL Synthesizer

Part Models
2
1ku List Price
Starting From $2.80

Part Details

  • Fractional-N synthesizer and integer-N synthesizer
  • Programmable divide-by-1/-2/-4/-8/-16 output
  • 5.0 GHz RF bandwidth
  • 3.0 V to 3.6 V power supply
  • 1.8 V logic compatibility
  • Separate charge pump supply (VP) allows extended tuning voltage in 3 V systems
  • Programmable dual-modulus prescaler of 4/5 or 8/9
  • Programmable output power level
  • RF output mute function
  • 3-wire serial interface
  • Analog and digital lock detect
  • Switched bandwidth fast-lock mode
  • Cycle slip reduction
ADF4150
Fractional-N/Integer-N PLL Synthesizer
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Frequency Dividers, Prescalers, and Counters 1
ADF5001 PRODUCTION 4 GHz TO 18 GHz Divide-by-4 Prescaler
Internal Power Switch Boost Regulators 1
ADP1613 PRODUCTION 650 kHz /1.3 MHz Step-Up PWM DC-to-DC Switching Converter with 2.0 A Current Limit
Positive Linear Regulators (LDO) 3
ADP3334 NOT RECOMMENDED FOR NEW DESIGNS High Accuracy Low IQ, 500 mA anyCAP­® Adjustable Low Dropout Regulator
ADP151 PRODUCTION Ultralow Noise, 200 mA, CMOS Linear Regulator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

IBIS Model 1

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

Evaluation Kits

eval board
EVAL-ADF4150

ADF4150 Evaluation Board

Product Details

This page contains ordering information for the evaluation board used to evaluate the ADF4150 Fractional-N/Integer-N PLL Synthesizer.

EVAL-ADF4150
ADF4150 Evaluation Board

Latest Discussions