ADAS3022

PRODUCTION

16-Bit, 1 MSPS, 8 Channel Data Acquisition System

Part Models
5
1ku List Price
Starting From $17.60

Part Details

  • Ease of use—16-bit, 1 MSPS complete data acquisition system
  • High impedance, 8-channel input: >500 MΩ
  • Differential input voltage range: ±24.576 V maximum
  • High input common-mode rejection: >100 dB
  • User-programmable input ranges
  • Channel sequencer with individual channel gains
  • On-chip 4.096 V reference and buffer
  • Auxiliary input—direct interface to PulSAR ADC inputs
  • No latency or pipeline delay (SAR architecture)
  • Serial 4-wire, 1.8 V to 5 V SPI-/SPORT-compatible interface
  • LFCSP package (6 mm × 6 mm)
  • LQFP package (7 mm × 7 mm) −40°C to +85°C industrial temperature range
ADAS3022
16-Bit, 1 MSPS, 8 Channel Data Acquisition System
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Fully Differential Amplifiers 1
AD8476 PRODUCTION Low Power, Unity Gain Fully Differential Amplifier & ADC Driver
Internal Power Switch Boost Regulators 2
ADP1613 PRODUCTION 650 kHz /1.3 MHz Step-Up PWM DC-to-DC Switching Converter with 2.0 A Current Limit
ADP1614 RECOMMENDED FOR NEW DESIGNS 650kHz/1.3 MHz, 4 A, Step-Up,PWM, DC-to-DC Switching Converter
Low Noise Op Amps (≤ 10nV/√Hz) 2
ADA4897-1 RECOMMENDED FOR NEW DESIGNS 1 nV/√Hz, Low Power, Rail-to-Rail Output Amplifiers
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADAS3022 FPGA Reference Design

Open Tool

IBIS Model 1


Evaluation Kits

eval board
EVAL-ADAS3022

ADAS3022 Evaluation Kit

Product Details

The EVAL-ADAD3022EDZ is a fully featured evaluation Kit for the ADAS3022. This board operates in stand alone mode or in conjunction with the Converter Evaluation and Development board, EVAL-CED1Z . When operated with the Converter Evaluation and Development board, software is provided enabling the user to perform detailed analysis of the ADC's performance. This software includes the technical note describing the operation and set up of the evaluation board in standalone operation or when operated with the Converter Evaluation and Development board.

EVAL-ADAS3022
ADAS3022 Evaluation Kit

Reference Designs

Complete 5 V, Single-Supply, 8-Channel Data Acquisition Solution with Integrated PGIA
CN0201 Circuits from the lab

Complete 5 V, Single-Supply, 8-Channel Multiplexed Data Acquisition System with PGIA for Industrial Signal Levels

Features and Benefits

  • Complete 8-channel 16-bit DAS on a single chip
  • Industrial signal levels up to +/-10 V
  • Single Supply
CN0201
Complete 5 V, Single-Supply, 8-Channel Multiplexed Data Acquisition System with PGIA for Industrial Signal Levels

Latest Discussions

Recently Viewed