AD9873

Obsolete

Analog Front End Converter for Set-Top Box, Cable Modem

Part Details

  • Low-Cost 3.3 V CMOS Analog Front End Converter for MCNS-DOCSIS,DVB,
    DAVIC-Compliant Set-Top Box,Cable Modem Applications
  • 232 MHz Quadrature Digital Upconverter
    -DC to 65 MHz Output Bandwidth
    -12-Bit Direct IF D/A Converter (TxDAC+®)
    -Programmable Reference Clock Multiplier (PLL)
    -Direct Digital Synthesis
    -Interpolator
    -SIN(x)/x Compensation Filter
  • 12-Bit, 33 MSPS Sampling Direct IF A/D Converter with Auxiliary Automatic Clamp
    Video Input Multiplexer
  • 10-Bit, 33 MSPS Sampling Direct IF A/D Converter
  • Dual 8-Bit, 16.5 MSPS Sampling IQ A/D Converter
  • Two Independently Programmable Sigma-Delta Converters
  • Direct Interface to AD8321/AD8323 PGA Cable Driver
  • Programmable Frequency Output
  • Power-Down Modes
AD9873
Analog Front End Converter for Set-Top Box, Cable Modem
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed