AD9869

Obsolete

Broadband Modem Mixed-Signal Front End

Part Models
2
1ku List Price
price unavailable

Part Details

  • Low cost 3.3 V CMOS MxFE for broadband modems
  • 12-bit DAC converter 
    2×/4× interpolation filter 
    200 MSPS DAC update rate
  • Integrated 17 dBm line driver with 19.5 dB gain control
  • 12-bit, 80 MSPS, ADC converter
  • Third-order, programmable low-pass filter
  • −12 dB to +48 dB low noise RxPGA (<3 nV/√Hz)
  • Flexible digital data path interface 
    Half- and full-duplex operation 
    Pin compatible with the AD9866
    Various power-down/reduction modes
  • Internal clock multiplier (PLL)
  • 2 auxiliary programmable clock outputs
  • Available in a 64-lead LFCSP_VQ

AD9869
Broadband Modem Mixed-Signal Front End
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed