AD9637

RECOMMENDED FOR NEW DESIGNS

Octal, 12-Bit, 40/80 MSPS Serial LVDS 1.8 V A/D Converter

Part Models
4
1ku List Price
Starting From $51.95

Part Details

  • Low power: 60 mW per channel at 80 MSPS with scalable power options
  • SNR = 71.5 dBFS (to Nyquist)
  • SFDR = 92 dBc (to Nyquist)
  • 650 MHz full-power analog bandwidth
  • 2 Vp-p input voltage range
  • 1.8 V supply operation
  • See datasheet for additional features

AD9637
Octal, 12-Bit, 40/80 MSPS Serial LVDS 1.8 V A/D Converter
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Analog Control Variable Gain Amplifiers (VGAs) 1
AD8334 PRODUCTION Quad VGA with Ultralow Noise Preamplifier and Programmable RIN
Clock Distribution Devices 3
AD9513 RECOMMENDED FOR NEW DESIGNS 800 MHz Clock Distribution IC, Dividers, Delay Adjust, Three Outputs
AD9514 RECOMMENDED FOR NEW DESIGNS 1.6 GHz Clock Distribution IC, Dividers, Delay Adjust, Three Outputs
AD9515 RECOMMENDED FOR NEW DESIGNS 1.6 GHz Clock Distribution IC, Dividers, Delay Adjust, Two Outputs
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Virtual Eval - BETA

Virtual Eval is a web application to assist designers in product evaluation of ADCs, DACs, and other ADI products. Using detailed models on Analog’s servers, Virtual Eval simulates crucial part performance characteristics within seconds. Configure operating conditions such as input tones and external jitter, as well as device features like gain or digital down-conversion. Performance characteristics include noise, distortion, and resolution, FFTs, timing diagrams, response plots, and more.

Open Tool

AD9637 IBIS Model 1

Visual Analog

For designers who are selecting or evaluating high speed ADCs, VisualAnalog™ is a software package that combines a powerful set of simulation and data analysis tools with a user-friendly graphical interface.

Open Tool

AD9637 Simulink ADIsimADC Model

Open Tool

Evaluation Kits

eval board
EVAL-AD9637

AD9637 Evaluation Board

Features and Benefits

  • Full featured evaluation board for the AD9637
  • SPI interface for setup and control
  • External, on-board oscillator, or AD9517 clocking option
  • Balun/transformer or amplifier input drive option
  • On-board LDO regulator or switching regulator, needing a single external 6V, 2A dc supply
  • VisualAnalog® and SPI controller software interfaces

Product Details

The AD9637-80EBZ is an evaluation board for the AD9637, octal 12-bit ADC. This reference design provides all of the support circuitry to operate devices in their various modes and configurations. It is designed to interface directly with the HSC-ADC-EVALCZ data capture card, allowing users to download captured data for analysis. The Visual Analog software package, which is used to interface with the device’s hardware, allows users to download captured data for analysis with a user-friendly graphical interface. The SPI controller software package is also compatible with this hardware and allows the user to access the SPI programmable features of the AD9637.

The AD9637 data sheet provides additional information related to device configuration and performance and should be consulted when using these tools. All documents and Visual Analog and SPI Controller are available at the High Speed ADC Evaluation Boards page. For additional information or questions, please email highspeed.converters@analog.com

eval board
HSC-ADC-EVALCZ

FPGA-Based Data Capture Kit

Features and Benefits

  • 64kB FIFO Depth
  • Works with single and multi-channel ADCs
  • Use with VisualAnalog® software
  • Based on Virtex-4 FPGA
  • May require adaptor to interface with some ADC eval boards
  • Allows programming of SPI control Up to 644 MSPS SDR / 800MSPS DDR Encode Rates on each channel
  • DDR Encode Rates on each channel

Product Details

The HSC-ADC-EVALCZ high speed converter evaluation platform uses an FPGA based buffer memory board to capture blocks of digital data from the Analog Devices high speed analog-to-digital converter (ADC) evaluation boards. The board is connected to the PC through a USB port and is used with VisualAnalog® to quickly evaluate the performance of high speed ADCs. The evaluation kit is easy to set up. Additional equipment needed includes an Analog Devices high speed ADC evaluation board, a signal source, and a clock source. Once the kit is connected and powered, the evaluation is enabled instantly on the PC.

EVAL-AD9637
AD9637 Evaluation Board
HSC-ADC-EVALCZ
FPGA-Based Data Capture Kit

Latest Discussions

Recently Viewed