AD8412A

RECOMMENDED FOR NEW DESIGNS

−2V to 50V Wide Input Voltage Range, 1.8MHz High Bandwidth, Current-Sense Amplifier with PWM Rejection and Gain 10V/V

Part Models
2
1ku List Price
Starting From $1.09

Part Details

  • 1.8MHz small signal, −3 dB bandwidth 
  • In-package Trim Core (DigiTrim™)
    • Precision without chopping and/or autozero
    • Typical ±0.30μV/°C offset drift
    • Maximum ±200μV voltage-offset over temperature range
    • Typical DC CMRR: 131dB
    • Typical AC CMRR at 50kHz: 97dB
  • Wide common-mode input voltage range
    • −2 V to +50 V, continuous operation
    • −20 V to +85 V, continuous survival
  • Initial gain: 10 V/V
  • Wide operating temperature range: −40°C to +125°C
  • Bidirectional operation
  • 2.9V to 5.5V power-supply operating range
  • Available in 8-lead MSOP package
AD8412A
−2V to 50V Wide Input Voltage Range, 1.8MHz High Bandwidth, Current-Sense Amplifier with PWM Rejection and Gain 10V/V
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
High Input Voltage Buck Regulators 1
LT8618
LT8618-3.3
LT8618C
High Efficiency 65V/100mA Synchronous Bucks
Internal Power Switch Buck Regulators 1
MAX17552 PRODUCTION 60V, 100mA, Ultra-Small, High-Efficiency, Synchronous Step-Down DC-DC Converter with 22μA No-Load Supply Current
Micropower Buck Regulators 1
LT8604/
LT8604C
High Efficiency 42V/120mA Synchronous Bucks
Positive Linear Regulators (LDO) 2
ADP7112 RECOMMENDED FOR NEW DESIGNS 20 V, 200 mA, Low Noise, CMOS LDO Linear Regulator
ADP7118 RECOMMENDED FOR NEW DESIGNS 20 V, 200 mA, Low Noise, CMOS LDO Linear Regulator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
EVAL-AD8412A

Evaluating the AD8412A, −2V to 50V Wide Input Voltage Range, 1.8MHz High Bandwidth, Current-Sense Amplifier with PWM Rejection

Features and Benefits

  • Enables quick breadboarding and prototyping.
  • Easily configurable for unidirectional or bidirectional operation.
  • Includes provision for current-sense shunt resistor.
  • Easy connection to test equipment.
  • Includes provisions for an input filter and an output filterDecoupled supply line.

Product Details

This user guide evaluates the AD8412A current-sense amplifier. The AD8412ARM-EVALZ is designed for easy configuration of different modes of operation and to allow flexibility with loads. A shunt resistor (R1), with a maximum standard size of 2818, can be soldered to the board.

The AD8412ARM-EVALZ accommodates the AD8412A in a mini small outline package (MSOP). The AD8412ARM-EVALZ is hereafter referred to as the AD8412A evaluation board in this user guide.

Full specifications on the AD8412A are available in the AD8412A data sheet available from Analog Devices. Consult it with this user guide when using the AD8412A evaluation board.

EVAL-AD8412A
Evaluating the AD8412A, −2V to 50V Wide Input Voltage Range, 1.8MHz High Bandwidth, Current-Sense Amplifier with PWM Rejection

Latest Discussions

No discussions on AD8412A yet. Have something to say?

Start a Discussion on EngineerZone®