AD7980

PRODUCTION

16-Bit, 1 MSPS, PulSAR ADC in MSOP/LFCSP

Part Models
9
1ku List Price
Starting From $11.87
Viewing:

Part Details

  • High performance
    • Pseudo differential analog input range
      • 0 V to VREF with VREF between 2.5 V to 5 V
    • Throughput: 1 MSPS
      • Zero latency architecture
      • 16-bit resolution with no missing codes
      • INL: ±0.6 LSB typical, ±1.25 LSB maximum
      • Dynamic range: 92 dB, VREF = 5 V
      • SNR: 91.5 dB at fIN = 10 kHz, VREF = 5 V
      • THD: −114 dB at fIN = 10 kHz, VREF = 5 V
      • SINAD: 91 dB at fIN = 10 kHz, VREF = 5 V
    • Low power dissipation
      • Single-supply 2.5 V operation with 1.8 V/2.5 V/3 V/5 V logic interface
      • 4 mW at 1 MSPS (VDD only)
      • 7 mW at 1 MSPS (total)
      • 70 μW at 10 kSPS
  • Proprietary serial interface
    • SPI/QSPI/MICROWIRE/DSP compatible
  • Daisy-chain multiple ADCs and busy indicator
  • 10-lead MSOP, 10-lead, 3 mm × 3 mm LFCSP
  • Wide operating temperature range: −40°C to +125°C
  • AD7980-EP supports defense and aerospace applications (AQEC)

    • Download AD7980-EP data sheet (pdf)
    • Controlled manufacturing baseline 
    • One assembly/test site 
    • One fabrication site 
    • Enhanced product change notification 
    • Qualification data available on request
    • Military temperature range: −55°C to +125°C
    • V62/12640 DSCC Drawing Number
    AD7980
    16-Bit, 1 MSPS, PulSAR ADC in MSOP/LFCSP
    AD7980 Functional Block Diagram AD7980 Pin Configuration AD7980 Pin Configuration
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project
    Ask a Question

    Documentation

    Learn More
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project

    Software Resources


    Hardware Ecosystem

    Parts Product Life Cycle Description
    High Speed Op Amps (Bandwidth ≥ 50MHz) 2
    ADA4807-1 RECOMMENDED FOR NEW DESIGNS

    3.1 nV/√Hz, 1 mA, 180 MHz, Rail-to-Rail Input/Output Amplifier

    ADA4807-2 RECOMMENDED FOR NEW DESIGNS

    3.1 nV/√Hz, 1 mA, 180 MHz, Rail-to-Rail Input/Output Amplifier

    Low Input Bias Current Op Amps (≤100 pA) 3
    ADA4627-1 PRODUCTION 36 V, 19 MHz, Low Noise, Low Bias Current, JFET Op Amp
    ADA4637-1 PRODUCTION 30 V, 80 MHz, Low Noise, Low Bias Current, JFET Op Amp
    AD8610 PRODUCTION Precision, Low Input Bias Current, Wide BW JFET Single Op Amp
    Low Noise Op Amps (≤ 10nV/√Hz) 2
    ADA4897-1 RECOMMENDED FOR NEW DESIGNS 1 nV/√Hz, Low Power, Rail-to-Rail Output Amplifiers
    ADA4897-2 RECOMMENDED FOR NEW DESIGNS 1 nV/√Hz, Low Power Operational Amplifier
    Low Power Op Amps (≤ 1mA/amp) 1
    AD8031 PRODUCTION 2.7 V, 800 µA, 80 MHz Rail-to-Rail I/O Single Amplifier
    Precision Op Amps (Vos ≤1mV & TCVos ≤2uV/C) 5
    ADA4805-1 RECOMMENDED FOR NEW DESIGNS 0.2 µV/°C Offset Drift, 105 MHz Low Power, Low Noise, Rail-to-Rail Amplifier
    ADA4805-2 RECOMMENDED FOR NEW DESIGNS Dual, 0.2 µV/°C Offset Drift, 105 MHz Low Power, Low Noise, Rail-to-Rail Amplifier
    ADA4841-1 PRODUCTION Low Power, Low Noise and Distortion, Rail-to-Rail Output Amplifier
    ADA4841-2 PRODUCTION Low Power, Low Noise and Distortion, Rail-to-Rail Output Amplifier
    AD8605 PRODUCTION Precision, Low Noise, CMOS, RRIO Op Amp (single)
    Series Voltage References 6
    ADR433 PRODUCTION Ultralow Noise XFET® 3.0V Voltage Reference w/Current Sink and Source Capability
    ADR4533 PRODUCTION Ultra-Low-Noise, High-Accuracy 3.3V Voltage Reference
    ADR435 PRODUCTION Ultralow Noise XFET® Voltage References with Current Sink and Source Capability
    ADR4550 PRODUCTION Ultra-Low-Noise, High-Accuracy 5.0V Voltage Reference
    ADR431 PRODUCTION Ultralow Noise XFET® Voltage References with Current Sink and Source Capability
    ADR4525 PRODUCTION Ultra-Low-Noise, High-Accuracy 2.5V Voltage Reference
    Standard Digital Isolators 4
    ADUM3401 PRODUCTION Quad-Channel, Digital Isolator, Enhanced System-Level ESD Reliability
    ADUM3481 PRODUCTION Small, 3.75 kV RMS Quad Digital Isolators (3/1 Channel Directionality)
    ADUM4401 PRODUCTION 5 kV RMS Quad-Channel Digital Isolators
    ADUM1401 PRODUCTION Quad-Channel Digital Isolator (3/1 Channel Directionality)
    Modal heading
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project

    Tools & Simulations

    Precision ADC Driver Tool

    The Precision ADC Driver Tool is a web application that simulates the performance of precision ADC and driver combinations. Potential issues with driver selection, kickback settling, and distortion are flagged, and design tradeoffs can be quickly evaluated. Simulations and calculations include system noise, distortion, and settling of the ADC input

    Open Tool

    AD7980 IBIS Models 2


    Evaluation Kits

    eval board
    EVAL-AD7980

    AD7980 Evaluation kit

    Product Details

    The EVAL-AD7980SDZ is a fully featured evaluation kit for the AD7980. This board operates in stand alone mode or in conjunction with the System Development Platform, EVAL-SDP-CB1Z . When operated with the System Development Platform software is provided enabling the user to perform detailed analysis of the ADC's performance. This software includes the technical note describing the operation and set up of the evaluation board in standalone operation or when operated with the System Development Platform . When operated in standalone mode the ADZS-BRKOUT-EX3 break out board is recommended for access to various control pins.


    eval board
    EVAL-AD7980-PMDZ

    16-Bit, 1000 kSPS PulSAR® ADC PMOD Evaluation Board

    Features and Benefits

    • 16-Bit Analog to Digital Converters
    • 1000 kSPS
    • Unipolar, Single-Ended Input
    • Standard SPI PMOD header/pin out
    • Connectable to 3rd Party FPGA and MCU Platforms

    Product Details

    The PMOD-compatible evaluation/prototyping board is a small form factor, low-cost analog-to-digital conversion option. When prototyping, this board is used in conjunction with your favorite MCU or FPGA development board which has the SPI PMOD peripheral connector. Direct electrical and physical connection will enable you to quickly develop software for your system.

    This board can also be operated as an evaluation board using the System Demonstration Platform (EVAL-SDP-CB1Z) and an adaptor board (SDP-PMD-IB1Z). When operated with the System Demonstration Platform, a LabView software GUI is provided enabling the user to perform analysis of the ADC's performance.

    EVAL-AD7980
    AD7980 Evaluation kit
    10 Lead PulSAR Evaluation Board
    EVAL-AD7980-PMDZ
    16-Bit, 1000 kSPS PulSAR® ADC PMOD Evaluation Board
    EVAL-AD7942-PMDZ Evaluation Board EVAL-AD7942-PMDZ Evaluation Board - Top View EVAL-AD7942-PMDZ Evaluation Board - Bottom View

    Latest Discussions

    Recently Viewed