AD7683

PRODUCTION

100 kSPS 16-BIT PulSAR® A/D Converter in µSOIC/QFN

Part Models
6
1ku List Price
Starting From $8.46
Viewing:

Part Details

  • 16-Bits Resolution with No Missing 16-Bit Codes
  • Throughput: 100 kSPS
  • INL: ±1 LSB Typ, ±3 LSB Max
  • Power Dissipation:
    4 mW @ 5V/100 kSPS
    150 µW @ 2.7 V/10 kSPS
  • Pseudo-Differential Analog Input Range: 0 V to VREF with VREF up to VDD
  • No Pipeline Delay
  • Single Supply Operation 2.7 V to 5.5 V
  • See Data Sheet for Additional Information

AD7683
100 kSPS 16-BIT PulSAR® A/D Converter in µSOIC/QFN
ad7683 Functional Block Diagram ad7683 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
Analog LCD Display Drivers 1
AD8519 PRODUCTION 8 MHz Rail-to-Rail Operational Amplifier
Difference Amplifiers 1
AD8275 PRODUCTION G = 0.2, Level Translation, 16-Bit ADC Driver
High Speed Op Amps (Bandwidth ≥ 50MHz) 2
ADA4807-1 RECOMMENDED FOR NEW DESIGNS

3.1 nV/√Hz, 1 mA, 180 MHz, Rail-to-Rail Input/Output Amplifier

ADA4807-2 RECOMMENDED FOR NEW DESIGNS

3.1 nV/√Hz, 1 mA, 180 MHz, Rail-to-Rail Input/Output Amplifier

Low Noise Op Amps (≤ 10nV/√Hz) 3
AD8615 PRODUCTION Precision 20 MHz CMOS Single RRIO Operational Amplifier
ADA4897-1 RECOMMENDED FOR NEW DESIGNS 1 nV/√Hz, Low Power, Rail-to-Rail Output Amplifiers
ADA4897-2 RECOMMENDED FOR NEW DESIGNS 1 nV/√Hz, Low Power Operational Amplifier
Low Power Op Amps (≤ 1mA/amp) 1
AD8031 PRODUCTION 2.7 V, 800 µA, 80 MHz Rail-to-Rail I/O Single Amplifier
Multiple Output Buck Regulators 1
ADP2114 PRODUCTION Configurable, Dual 2 A/Single 4 A, Synchronous Step-Down DC-to-DC Regulator
Positive Linear Regulators (LDO) 2
ADP151 PRODUCTION Ultralow Noise, 200 mA, CMOS Linear Regulator
ADP160 PRODUCTION Ultra Low Quiescent Current 150 mA, CMOS Linear Regulator
Precision Op Amps (Vos ≤1mV & TCVos ≤2uV/C) 6
AD8605 PRODUCTION Precision, Low Noise, CMOS, RRIO Op Amp (single)
OP184 PRODUCTION Single-Supply Rail-to-Rail Input/Output Operational Amplifier
ADA4805-1 RECOMMENDED FOR NEW DESIGNS 0.2 µV/°C Offset Drift, 105 MHz Low Power, Low Noise, Rail-to-Rail Amplifier
ADA4805-2 RECOMMENDED FOR NEW DESIGNS Dual, 0.2 µV/°C Offset Drift, 105 MHz Low Power, Low Noise, Rail-to-Rail Amplifier
ADA4841-1 PRODUCTION Low Power, Low Noise and Distortion, Rail-to-Rail Output Amplifier
ADA4841-2 PRODUCTION Low Power, Low Noise and Distortion, Rail-to-Rail Output Amplifier
Series Voltage References 1
ADR430 PRODUCTION Ultralow Noise XFET® 2.048V Voltage Reference w/Current Sink and Source Capability
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
EVAL-AD7683

AD7683 Evaluation Kit

Product Details

The EVAL-AD7683SDZ is a fully featured evaluation kit for the AD7683. This board operates in stand alone mode or in conjunction with the System Development Platform, EVAL-SDP-CB1Z . When operated with the System Development Platform software is provided enabling the user to perform detailed analysis of the ADC's performance. This software includes the technical note describing the operation and set up of the evaluation board in standalone operation or when operated with the System Development Platform . When operated in standalone mode the ADZS-BRKOUT-EX3 break out board is recommended for access to various control pins.

EVAL-AD7683
AD7683 Evaluation Kit
10 Lead PulSAR Evaluation Board

Latest Discussions

Recently Viewed