AD7324
PRODUCTIONSoftware Selectable True Bipolar Input, 4-Channel, 12-Bit Plus Sign A/D Converter
- Part Models
- 2
- 1ku List Price
- Starting From $7.05
Part Details
- 12-Bit plus sign SAR ADC
- True bipolar input ranges
- Software-selectable input ranges ± 10V, ± 5V, ± 2.5V, 0V to 10V
- 1 MSPS throughput rate
- 4 analog input channels with channel sequencer
- Single -ended, true differential, and Pseudo differential analog input capability
- High analog input impedance
- Low power: 21 mW
- Full power signal bandwidth: 22 MHz
- Internal 2.5 V reference
- High speed serial interface
- For more features please see data sheet
The AD7324 is a 4-channel, 12-bit plus sign, successive approximation ADC designed on the iCMOS (industrial CMOS) process. iCMOS is a process combining high voltage silicon with submicron CMOS and complementary bipolar technologies. It enables the development of a wide range of high performance analog ICs capable of 33 V operation in a footprint that no previous generation of high voltage parts could achieve. Unlike analog ICs using conventional CMOS processes, iCMOS components can accept bipolar input signals while providing increased performance, dramatically reduced power consumption, and reduced package size.
The AD7324 can accept true bipolar analog input signals. The AD7324 has four software-selectable input ranges: ±10 V, ±5 V, ±2.5 V, and 0 V to +10 V. Each analog input channel can be independently programmed to one of the four input ranges. The analog input channels on the AD7324 can be programmed to be single-ended, true differential, or pseudo differential.
The ADC contains a 2.5 V internal reference. The AD7324 also allows for external reference operation. If a 3 V reference is applied to the REFIN/OUT pin, the AD7324 can accept a true bipolar ±12 V analog input. Minimum ±12 V VDD and VSS supplies are required for the ±12 V input range. The ADC has a high speed serial interface that can operate at throughput rates up to 1 MSPS.
PRODUCT HIGHLIGHTS
- The AD7324 can accept true bipolar analog input signals, ±10 V, ±5 V, ±2.5 V, and 0 V to +10 V unipolar signals.
- The four analog inputs can be configured as four single-ended inputs, two true differential input pairs, two pseudo differential inputs, or three pseudo differential inputs.
- 1 MSPS serial interface. SPI®-/QSPI™-/DSP-/MICROWIRE™-compatible interface.
- Low power, 31 mW maximum, at 1 MSPS throughput rate.
- Channel sequencer.
Documentation
Data Sheet 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD7324BRUZ | 16-Lead TSSOP | ||
AD7324BRUZ-REEL7 | 16-Lead TSSOP |
Part Models | Product Lifecycle | PCN |
---|---|---|
Sep 16, 2014 - 14_0174 AD7321, AD7322, AD7323, AD7324, AD7327, AD7328, AD7329 Die Revision |
||
AD7324BRUZ | PRODUCTION | |
AD7324BRUZ-REEL7 | PRODUCTION | |
Jan 13, 2014 - 13_0168 Update of AD7321/2/3/4/7/8/9 Datasheets for Clarification of Available Register Map |
||
AD7324BRUZ | PRODUCTION | |
AD7324BRUZ-REEL7 | PRODUCTION | |
Jan 20, 2012 - 11_0218 Halogen Free Material Change for Certain TSSOP Products at Carsem |
||
AD7324BRUZ | PRODUCTION | |
AD7324BRUZ-REEL7 | PRODUCTION | |
Oct 13, 2009 - 09_0215 AD7329,AD7328,AD7327,AD7324,AD7323,AD7322,AD7321 Data sheet specification change |
||
AD7324BRUZ | PRODUCTION | |
AD7324BRUZ-REEL7 | PRODUCTION | |
Oct 13, 2008 - 06_0084 Qualification of the 8" H Wafer Fab process at Analog Devices, Limerick, Ireland. |
||
AD7324BRUZ | PRODUCTION | |
AD7324BRUZ-REEL7 | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Evaluation Software 1
Can't find the software or driver you need?
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
High Voltage Op Amps ≥12V 2 | ||
ADA4899-1 | PRODUCTION | Unity-Gain Stable, Ultralow Distortion, 1 nV/√Hz Voltage Noise, High Speed Op Amp |
AD8022 | PRODUCTION | Dual High Speed, Low Noise Op Amp |
Low Input Bias Current Op Amps (≤100 pA) 3 | ||
AD8610 | PRODUCTION | Precision, Low Input Bias Current, Wide BW JFET Single Op Amp |
AD8620 | PRODUCTION | Low Input Bias Current, Wide BW JFET Precision Dual Op Amp |
ADA4627-1 | PRODUCTION | 36 V, 19 MHz, Low Noise, Low Bias Current, JFET Op Amp |
Precision Op Amps (Vos ≤1mV & TCVos ≤2uV/C) 5 | ||
ADA4841-1 | PRODUCTION | Low Power, Low Noise and Distortion, Rail-to-Rail Output Amplifier |
ADA4841-2 | PRODUCTION | Low Power, Low Noise and Distortion, Rail-to-Rail Output Amplifier |
AD8597 | PRODUCTION | Ultralow Distortion, Ultralow Noise Op Amp (single) |
AD8599 | PRODUCTION | Ultralow Distortion, Ultralow Noise Op Amp (Dual) |
AD8021 | PRODUCTION | Low Noise, High Speed Amplifier for 16-Bit Systems |
Series Voltage References 4 | ||
AD1582 | PRODUCTION | 2.5V Micropower, Precisions Series Mode Voltage References |
ADR431 | PRODUCTION | Ultralow Noise XFET® Voltage References with Current Sink and Source Capability |
ADR391 | PRODUCTION | 2.5V Micropower, Low Noise Precision Voltage Reference with Shutdown |
REF193 | PRODUCTION | 3.0V Precision Micropower, Low Dropout, Low Voltage Reference |
Shunt Voltage References 1 | ||
AD780 | PRODUCTION | 2.5 V/3.0 V High Precision Reference |
Single-Ended to Differential Amplifiers 2 | ||
ADA4932-1 | RECOMMENDED FOR NEW DESIGNS | Low Power Differential ADC Driver |
AD8137 | PRODUCTION | Low Cost, Low Power Differential ADC Driver |