AD8137
PRODUCTIONLow Cost, Low Power Differential ADC Driver
- Part Models
- 5
- 1ku List Price
- Starting From $1.42
Part Details
- Fully differential
- Extremely low power with power-down feature
2.6 mA quiescent supply current @ 5 V
450 µA in power-down mode @ 5 V - High Speed
- 12-bit SFDR performance @ 500 kHz
- Fast settling time: 100 ns to 0.02%
- Low input offset voltage: ±2.6 mV max
- Low input offset current:
0.45 µA max - Differential input and output
- Differential-to-differential or single-ended-to-differential operation
- Rail-to-rail output
- Adjustable output common-mode voltage
- See data sheet for additional features
The AD8137 is a low cost differential driver with a rail-to-rail output that is ideal for driving ADCs in systems that are sensitive to power and cost. The AD8137 is easy to apply, and its internal common-mode feedback architecture allows its output common-mode voltage to be controlled by the voltage applied to one pin. The internal feedback loop also provides inherently balanced outputs as well as suppression of even-order harmonic distortion products. Fully differential and single-ended-to-differential gain configurations are easily realized by the AD8137. External feedback networks consisting of four resistors determine the closed-loop gain of the amplifier. The power-down feature is beneficial in critical low power applications.
The AD8137 is manufactured on Analog Devices, Inc., proprietary second-generation XFCB process, enabling it to achieve high levels of performance with very low power consumption.
The AD8137 is available in the small 8-lead SOIC package and 3 mm × 3 mm LFCSP package. It is rated to operate over the extended industrial temperature range of −40°C to +125°C.
APPLICATIONS
- ADC drivers
- Portable instrumentation
- Battery-powered applications
- Single-ended-to-differential converters
- Differential active filters
- Video amplifiers
- Level shifters
Documentation
Data Sheet 1
User Guide 1
Application Note 5
Tutorial 3
Product Selection Guide 1
Analog Dialogue 2
Rarely Asked Question Page 2
Webcast 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD8137WYCPZ-R7 | 8-Lead LFCSP (3mm x 3mm) | ||
AD8137YCPZ-REEL7 | 8-Lead LFCSP (3mm x 3mm) | ||
AD8137YRZ | 8-Lead SOIC | ||
AD8137YRZ-REEL | 8-Lead SOIC | ||
AD8137YRZ-REEL7 | 8-Lead SOIC |
Part Models | Product Lifecycle | PCN |
---|---|---|
Jul 29, 2014 - 13_0205 Assembly and Test Transfer of Select 3x3mm LFCSP Products to Amkor Philippines |
||
AD8137WYCPZ-R7 | PRODUCTION | |
AD8137YCPZ-REEL7 | PRODUCTION | |
Feb 1, 2012 - 11_0306 Conversion of AD8137 from Punched to Sawn leadframe and Transfer of Backend Process to STATS ChipPAC Malaysia |
||
AD8137YCPZ-REEL7 | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Tools & Simulations
LTspice 1
Models for the following parts are available in LTspice:
- AD8137
Precision ADC Driver Tool
The Precision ADC Driver Tool is a web application that simulates the performance of precision ADC and driver combinations. Potential issues with driver selection, kickback settling, and distortion are flagged, and design tradeoffs can be quickly evaluated. Simulations and calculations include system noise, distortion, and settling of the ADC input
Open ToolSignal Chain Designer - BETA
Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.
Open ToolADI DiffAmpCalc™
ADI's new ADI DiffAmpCalc™ is a free, downloadable calculator for designing differential amplifier circuits. The tool is easy to use and features an interactive user interface to quickly get you up and running.
Open ToolADIsimRF
ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.
Open ToolSPICE Model 1
Sys-Parameter Models for Keysight Genesys
Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.
Open ToolLTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.