MAX5318

PRODUCTION

18-Bit, High-Accuracy Voltage Output DAC with Digital Gain, Offset Control, and SPI Interface

Lowest Noise, Fast-Settling Precision 18-Bit DAC

Part Details

  • Ideal for ATE and High-Precision Instruments
    • INL Accuracy Guaranteed with ±2 LSB (max) Over Temperature
  • Fast Settling Time (3µs) with 10kΩ || 100pF Load
  • Safe Power-Up-Reset to Zero or Midscale DAC Output (Pin-Selectable)
    • Predetermined Output Device State in Power-Up and Reset in System Design
  • Negative Supply (AVSS) Option Allows Full INL and DNL Performance to 0V
  • SPI Interface Compatible with 1.8V to 5.5V Logic
  • High Integration Reduces Development Time and PCB Area
    • Buffered Voltage Output Directly Drives 2kΩ Load Rail-to-Rail
    • Integrated Reference Buffer
    • No External Amplifiers Required
  • Small 4.4mm × 7.8mm, 24-Pin TSSOP Package
MAX5318
18-Bit, High-Accuracy Voltage Output DAC with Digital Gain, Offset Control, and SPI Interface
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Single-Supply Voltage Output D/A Converters 1
MAX5316 PRODUCTION 16-Bit, ±1 LSB Accuracy Voltage Output DAC with SPI Interface
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

MAX5318EVSYS

Evaluation System for the MAX5318

Features and Benefits

  • On-Board Direct Digital Synthesis (Xilinx® Spartan®-3A FPGA)
  • On-Board Waveform Memory (1M x 24-Bit SRAM)
  • On-Board +4.096V Ultra-High-Precision Voltage Reference (MAX6126)
  • SMA Connectors for Waveform Synchronization and DAC Output
  • Proven High-Performance 18-Bit DAC PCB Layout
  • Stand-Alone and GUI Operation Modes
  • Eight Diagnostic LEDs
  • Five Pushbuttons For Functionality Tests
  • High-Speed SPI Interface
  • High-Speed USB 2.0 USB-PC Connection (Cable Included)
  • Windows XP-, Windows Vista-, and Windows 7-Compatible Software
  • RoHS Compliant
  • Fully Assembled and Tested

Product Details

The MAX5318 evaluation kit (EV kit) provides a proven design to evaluate the MAX5318 18-bit high-accuracy voltage output DAC with digital gain and offset control. The EV kit also includes Windows XP®-, Windows Vista®-, and Windows® 7-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the IC.
The MAX5318 evaluation system (EV system) consists of the EV kit and a companion MAXUSB2XILINXMB serial interface board. The MAXUSB2XILINXMB interface board allows a PC to control the SPI interface and GPIOs using its USB port. Order the EV system for a complete PC-based evaluation of the IC.
The EV system includes an on-board direct digital synthesizer (DDS) that generates precision waveforms (sine, triangle, rising ramp, falling ramp, square, and arbitrary). The DDS clock can be selected from 375kHz to 10kHz. Waveform amplitude and offset can be controlled by the DDS or the internal controls of the IC. Arbitrary waveforms are defined by a simple CSV file that can easily be created from Excel or many other software programs. A synchronization output is also provided that indicates when a new cycle starts. In addition, all waveforms can be synchronized to an external signal.
The EV kit comes with an 18-bit MAX5318GTG+ precision DAC installed.

Applications

  • Automatic Test Equipment
  • Automatic Tuning and Calibration
  • Communication Systems
  • Data-Acquisition Systems
  • Gain and Offset Adjustment
  • Medical Imaging
  • Process Control and Servo Loops
  • Programmable Voltage and Current Sources
  • Test and Measurement Equipment

MAX5318EVSYS
Evaluation System for the MAX5318

Reference Designs

MAXREFDES74
MAXREFDES74 Circuits from the lab

MAXREFDES74: 18-Bit Precision Data Acquisition System

Features and Benefits

The MAXREFDES74# reference design features:

  • Power and data isolation
  • Flexible, configurable inverting or noninverting input scheme
  • Unipolar or bipolar input (ADC) and output (DAC)

MAX11156

  • 18-bit resolution with no missing codes
  • SNR: 94.4dB
  • THD: -107dB at 1kHz
  • Buffered internal or external voltage reference input
  • Internal reference with -6ppm/°C (typ) temperature coefficient
  • Single 5V supply
  • True bipolar ±5V input range

MAX5318

  • 18-bit resolution with no missing codes
  • High accuracy: ±2 LSB INL (max)
  • 3µs settling time
  • User-programmable offset and gain calibration
  • ±0.5ppm/°C (typ) offset and gain drift over temperature
  • Force/sense output
  • 50MHz SPI-compatible interface with 1.8V to 5.5V logic
MAXREFDES74
MAXREFDES74: 18-Bit Precision Data Acquisition System

Latest Discussions

Recently Viewed