LTC7060

RECOMMENDED FOR NEW DESIGNS

100V Half-Bridge Driver with Floating Grounds and Adjustable Dead-Time

Part Models
16
1ku List Price
Starting From $1.22

Part Details

  • Unique Symmetric Floating Gate Driver Architecture
  • High Noise Immunity, Tolerates ±10V Ground Difference between Input and Output Grounds
  • 100V Maximum Input Voltage Independent of IC Supply Voltage VCC
  • 6V to 14V VCC Operating Voltage
  • 4V to 14V Gate Driver Voltage
  • 0.8Ω Pull-Down, 1.5Ω Pull-Up for Fast Turn-On/Off
  • Adaptive Shoot-Through Protection
  • Programmable Dead-Time
  • Three-State PWM Input with Enable Pin
  • VCC UVLO/OVLO and Floating Supplies UVLO
  • Drives Dual N-Channel MOSFETs
  • Open-Drain Fault Indicator
  • Available in Thermally Enhanced 12-LEAD MSOP
  • AEC-Q100 Qualified for Automotive Applications
LTC7060
100V Half-Bridge Driver with Floating Grounds and Adjustable Dead-Time
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC2886A

LTC7871/LTC7060 48V-to-14V, 6-Phase, 2.5kW Bidirectional Supply/Charger

Product Details

Demonstration circuit DC2886A is a high power, high efficiency six-phase bidirectional converter featuring the LTC7871 and LTC7060. The terminals labeled VHIGH and VLOW are either inputs or outputs depending on the direction of power flow. When the switch at SW1 is in the BUCK position, VLOW provides a 14V output and VHIGH is the input with a range of 30V to 70V. When the switch is in the BOOST position, VHIGH provides a 48V output and VLOW is the input with a range of 10V to 14V. The maximum VLOW current is 180A in both directions. The maximum output power is 2.5kW when operating as a buck within the input voltage range. When operating as a boost, the maximum output power is 2.4kW when the input voltage is 14V. External airflow is required when operating at maximum power. The MOSFETs in each phase are driven by the LTC7060 half bridge driver. Each LTC7060 gate driver is placed next to the MOSFETs and receives a PWM signal from the LTC7871.

The inductor current for each phase is sensed with a low 1mΩ sense resistor using a highly accurate AC/DC current sensing architecture with low power dissipation. The LTC7871’s constant-current loop provides a DC current limit for the current flowing in or out of the VLOW terminal depending on the state of the BUCK pin. This current can be programmed with the SETCUR pin and monitored with the IMON pin.

The DC2886A provides a SPI compatible serial port. With a DC2026C (Linduino® One) demo board and QuikEval software on a host computer, the user can:

  • Margin the regulated VLOW or VHIGH up or down.
  • Margin the DC current limit up or down with the SETCUR pin.
  • Adjust the frequency spread and modulation rate of the spread spectrum circuit, when spread spectrum is enabled.
  • Monitor the operational status and faults of the LTC7871.

Additional features of the DC2886A include:

  • Pin selectable light load operating modes
    • Buck: FCM, pulse-skipping and Burst Mode® Operation
    • Boost: FCM and pulse-skipping
  • SYNC and CLKOUT pins
  • Optional jumper to enable spread spectrum modulation
  • RUN, FAULT, PGOOD and PWNEN pins
  • BUCK pin to externally control the direction of power flow
  • Footprint for an optional heatsink

eval board
EVAL-LTC7872-AZ

EVAL-LTC7872-AZ User Guide: LTC7872/LTC7060 | 48V-to-14V, 4-phase, 1.7kW Bidirectional Supply

Features and Benefits

  • SPI-Compatible Port
  • Pin-Selectable, Light-Load Operating Modes
    • Buck: FCM, DCM, and Burst Mode Operation
    • Boost: FCM and DCM
  • Optional Jumper to Enable Spread-Spectrum Modulation
  • Footprints for Optional PG-HSOF-8-1 MOSFETs and Coupled Inductors
  • Optional UVLO Circuits for VHIGH and VLOW
  • SYNC, CLKOUT, RUN, FAULT, PGOOD, and PWMEN Pins
  • A DC2026C Linduino Board and QuikEval Software Allow:
    • Increasing or Decreasing the VLOW/VHIGH Regulation Voltage When SW1 Switch Is in Buck/Boost Position
    • Changes to the DC Current Limit Using the SETCUR Pin
    • Making Adjustments to the Frequency Spread and Modulation Rate of the Spread Spectrum Circuit When Spread Spectrum Is Enabled
    • Monitoring the Operational Status and Faults of the LTC7872

Product Details

The evaluation board EVAL-LTC7872-AZ is a high power, high efficiency, four-phase bidirectional converter featuring the LTC7872 and LTC7060. The terminals labeled VHIGH and VLOW are either inputs or outputs depending on the direction of power flow. When the switch SW1 is set to the BUCK position, VLOW provides a 14V output and VHIGH is the input with a range of 30V to 75V with a maximum load current of 120A. When the switch SW1 is in the BOOST position, VHIGH provides a 48V output and VLOW is the input with a range of 10V to 14V with a maximum load current of 34A at a 14V input voltage. The maximum ILOW current is 120A in both directions. The maximum output power is 1.7kW when operating as a buck within the input voltage range. When operating as a boost, the maximum output power is 1.6kW when the input voltage is 14V. External airflow is required when operating at maximum power in either direction of power flow. The MOSFETs in each phase are driven by the LTC7060 half-bridge driver.

The inductor current for each phase is sensed with a low 1mΩ sense resistor using a highly accurate AC/DC current-sensing architecture with low power dissipation. The LTC7872’s constant-current loop provides a DC current limit for the current flowing in or out of the VLOW terminal depending on the state of the BUCK pin. This current can be programmed with the SETCUR pin and monitored with the IMON pin.

DC2886A
LTC7871/LTC7060 48V-to-14V, 6-Phase, 2.5kW Bidirectional Supply/Charger
EVAL-LTC7872-AZ
EVAL-LTC7872-AZ User Guide: LTC7872/LTC7060 | 48V-to-14V, 4-phase, 1.7kW Bidirectional Supply

Latest Discussions

Recently Viewed