LTC7051

RECOMMENDED FOR NEW DESIGNS

SilentMOS Smart Power Stage in 5mm × 8mm LQFN

Part Models
1
1ku List Price
Starting From $6.34

Part Details

  • 140A Peak Output Current
  • SilentMOS Smart Power Stage
    • Utilizes Low EMI/EMC Silent Switcher®2 Architecture
    • Ultra-Low SW-Voltage Overshoot
    • Frequency Up to 2MHz
  • VIN Up to 14V
  • Up to 94% Efficiency at 1MHz with 1.8VOUT
  • Integrated Boost Diode and Capacitors and Power Switches
  • Accurate Switch Current Monitoring
  • Power MOSFET Overcurrent Protection
  • Input Overvoltage and Bias Undervoltage Protection
  • 3.3V/5V Compatible Tri-State PWM Input Thermal Monitor with Overtemperature Flag
  • 5mm × 8mm LQFN Package
LTC7051
SilentMOS Smart Power Stage in 5mm × 8mm LQFN
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC7051
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC3170A

4-Phase Step-Down Supply with Power System Management

Product Details

Demonstration circuit DC3170A‐A/‐B features the LTC7883 and LTC7051 in a high current, high efficiency 4-phase step-down converter. The LTC7883 itself is a 4-channel, 4-phase, voltage mode step‐down controller with a PSM interface. The LTC7051 is a SilentMOS™ smart power stage that integrates high speed drivers with low RDS(ON) MOSFETs. The DC3170A‐A/‐B comes in two different assembly types, which are specified below:

DC3170A‐A: LTC7883 + LTC7051 Demo Board with Four Outputs

  • VOA0 = 0.75V/50A
  • VOA1 = 0.9V/50A
  • VOB0 = 1.0V/50A
  • VOB1 = 1.2V/50A

DC3170A‐B: LTC7883 + LTC7051 Demo Board with Single Output

  • VOUT = 1.0V/200A, 4‐phase

The DC3170A‐A/‐B operates with a switching frequency of 500kHz over an input voltage range of 7V to 14V. Each LTC7051 is driven by a three‐state PWM output of the LTC7883, while the LTC7051’s current sense and temperature outputs are monitored by the LTC7883. The DC3170A‐A/‐B does not require external serial bus communications to run. It uses settings pre‐programmed in the non-volatile memory of the LTC7883.

To fully explore the extensive power system management features of the LTC7883, download LTpowerPlay® onto the PC and use ADI’s I2C/SMBus/PMBus dongle DC1613A to connect to the board. LTpowerPlay allows the user to reconfigure the LTC7883 while running, store the configuration in non-volatile memory, view telemetry of voltage, current, temperature, fault status, and more. For more details and instructions on LTpowerPlay, see the LTpowerPlay Software GUI section of this manual. The LTC7883 and LTC7051 data sheets provide a complete description of the IC operation and application information and must be read in conjunction with this demo manual.

eval board
DC2888A-A/
DC2888A-B

Evaluating the LTC3888/LTC3888-1, 8-Phase, Single Output Synchronous Buck Converter with Power System Management

Features and Benefits

  • Input voltage range: 7 V to 14 V
  • Output voltage VOUT Max output current: 400 A
  • Number of phases: 8
  • Current sense
  • Temperature monitor
  • PM bus compliant with digital power system management

Product Details

Demonstration circuit DC2888A-A/DC2888A-B is an 8-phase single- output, high efficiency, high density, synchronous buck converter with 7 V to 14 V input range. The output can supply up to 400 A maximum load current. The demo board showcases one LTC3888/LTC3888-1 working with eight LTC7051. The LTC3888/ LTC3888-1 is a PMBus-compliant dual loop 8-phase step-down DC/DC controller with digital power system management. LTC7051 is an integrated smart power stage with current sense and temperature monitor. Refer to the LTC3888/LTC3888-1 and LTC7051 data sheets for detailed information.

DC2888A-A/DC2888A-B powers up to default settings and produces power based on configuration resistors without the need for any serial bus communication. This allows easy evaluation of the DC/DC converter. To fully explore the extensive power system management features of the part, download the GUI software LTpowerPlay ™ on your PC and use Analog Devices' I2C/SMBus/PMBus dongle DC1613A to connect to the board. LTpowerPlay allows to reconfigure the part on the fly and store the configuration in electrically erasable programmable read-only memory (EEPROM), and view the telemetry of voltage, current, temperature, and fault status.

eval board
DC3034A-A

Evaluating the LTC3884-1, 2-Phase, Single Output Synchronous Buck Converter with Power System Management

Features and Benefits

  • Input voltage range: 7 V to 14 V
  • Output voltage (VOUT): 1 V to 1.8 V, 1.0 V (default)
  • Max output current: 100 A
  • Number of phases: 2
  • Current sense
  • Temperature monitor
  • PMBus compliant with digital power system management

Product Details

The demonstration circuit DC3034A-A is a 2-phase single-output, high efficiency, high density, synchronous buck converter with a 7 V to 14 V input range. The output can supply up to 100 A maximum load current with 1 V output. The demo board features the LTC3884-1 controller paired with the LTC7051 smart power stage to provide a 2-phase buck converter solution. The LTC3884-1 is a dual output PolyPhase step-down controller with digital power system management. The LTC7051 is a monolithic smart power stage that integrates high-speed drivers with low resistance half-bridge power switches plus comprehensive monitoring and protection circuitry in an electrically and thermally optimized package. Refer to the LTC3884-1 and LTC7051 data sheets for detailed information.

The DC3034A-A powers up to default settings and produces power based on configuration resistors (or with the default setting in the nonvolatile memory of the DC3034A-A) without the need for any serial bus communication, which allows easy evaluation of the DC-DC converter. To fully explore the extensive power system management features of the DC3034A-A, download the GUI software LTpowerPlay™ onto the PC and use the Analog Devices, Inc., I2C/SMBus/PMBus DC1613A dongle to connect to the board. LTpowerPlay reconfigures the device once connected and stores the configuration in an electrically erasable programmable read-only memory (EEPROM). LTpowerPlay also views the telemetry of voltage, current, temperature, and fault status of the demo board.

DC3170A
4-Phase Step-Down Supply with Power System Management
DC2888A-A/
DC2888A-B
Evaluating the LTC3888/LTC3888-1, 8-Phase, Single Output Synchronous Buck Converter with Power System Management
DC3034A-A
Evaluating the LTC3884-1, 2-Phase, Single Output Synchronous Buck Converter with Power System Management

Reference Designs

Intel Agilex 7 FPGA F-series Development Kit (2x F-Tile)
Intel Agilex 7 FPGA F-series Development Kit (2x F-Tile) Circuits from the lab

Altera FPGA

Features and Benefits

  • Intel Agilex 7 F-Series devices target a wide range of applications across many markets. This series offers transceiver rates up to 58 Gbps, advanced DSP blocks supporting multiple precisions of fixed-point and floating-point operations, and high-performance crypto blocks.
  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications.
  • Our reference designs are supported by an intuitive design tool set and IP.
  • ADI provides supporting documentation including LTpowerPlanner and applicable LTpowerPlay configuration files to enable you to validate the power solution for your application seamlessly. Our team can provide samples and/or evaluation boards for quick validation that can speed time to market in the most complex applications.
  • For a complete list power designs and use cases, please contact your local FAE.
Intel Agilex 7 FPGA F-series Transceiver-SoC Development Kit (P-Tile & E-Tile)
Intel Agilex 7 FPGA F-series Transceiver-SoC Development Kit (P-Tile & E-Tile) Circuits from the lab

Altera FPGA

Features and Benefits

  • Intel Agilex 7 F-Series devices target a wide range of applications across many markets. This series offers transceiver rates up to 58 Gbps, advanced DSP blocks supporting multiple precisions of fixed-point and floating-point operations, and high-performance crypto blocks.
  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications.
  • Our reference designs are supported by an intuitive design tool set and IP.
  • ADI provides supporting documentation including LTpowerPlanner and applicable LTpowerPlay configuration files to enable you to validate the power solution for your application seamlessly. Our team can provide samples and/or evaluation boards for quick validation that can speed time to market in the most complex applications.
  • For a complete list power designs and use cases, please contact your local FAE.
Intel Agilex 7 FPGA F-series Development Kit (Alternative Monolithic) Power Tree
Intel Agilex 7 FPGA F-series Development Kit (Alternative Monolithic) Circuits from the lab

Altera FPGA

Features and Benefits

  • Intel Agilex 7 F-Series devices target a wide range of applications across many markets. This series offers transceiver rates up to 58 Gbps, advanced DSP blocks supporting multiple precisions of fixed-point and floating-point operations, and high-performance crypto blocks.
  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications.
  • Our reference designs are supported by an intuitive design tool set and IP.
  • ADI provides supporting documentation including LTpowerPlanner and applicable LTpowerPlay configuration files to enable you to validate the power solution for your application seamlessly. Our team can provide samples and/or evaluation boards for quick validation that can speed time to market in the most complex applications.
  • For a complete list power designs and use cases, please contact your local FAE.
Intel Agilex 7 FPGA F-series Development Kit (P-Tile and E-Tile) Power Tree
Intel Agilex 7 FPGA F-series Development Kit (P-Tile and E-Tile) Circuits from the lab

Altera FPGA

Features and Benefits

  • Intel Agilex 7 F-Series devices target a wide range of applications across many markets. This series offers transceiver rates up to 58 Gbps, advanced DSP blocks supporting multiple precisions of fixed-point and floating-point operations, and high-performance crypto blocks.
  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications.
  • Our reference designs are supported by an intuitive design tool set and IP.
  • ADI provides supporting documentation including LTpowerPlanner and applicable LTpowerPlay configuration files to enable you to validate the power solution for your application seamlessly. Our team can provide samples and/or evaluation boards for quick validation that can speed time to market in the most complex applications.
  • For a complete list power designs and use cases, please contact your local FAE.
Versal HBM Diagram
Versal HBM Non-Hardware Verified Design Circuits from the lab

Features and Benefits

  • The Versal HBM series features heterogeneous integration of fast memory, secure connectivity, and adaptive compute to eliminate processing and memory bottlenecks for memory-bound, compute-intensive workloads such as machine learning, database acceleration, next-generation firewalls, and advanced network testers. Analog Devices has worked closely AMD to develop verified power solutions that optimize cost, size and efficiency in high performance applications.
  • ADI provides supporting documentation including LTpowerPlanner and applicable LTpowerPlay configuration files to enable you to validate the power solution for your application seamlessly. For a complete list  power designs and use cases, please contact your local local FAE.
  • ADI has also completed a complete power evaluation report for Mid-High Voltage rails. For a complete report please submit your interest here.

Key power regulators are used for this device as follows:

  • LTC3888-1
  • LTC7051
  • LTC3633A
  • LTC7200S
  • LTC7151S
  • LT8652
  • ADP125
  • LTC3617 (Optional)
  • LTC3618 (Optional)
Intel Agilex 7 FPGA F-series Development Kit (2x F-Tile)
Altera FPGA
Intel Agilex 7 FPGA F-series Transceiver-SoC Development Kit (P-Tile & E-Tile)
Altera FPGA
Intel Agilex 7 FPGA F-series Development Kit (Alternative Monolithic)
Altera FPGA
Intel Agilex 7 FPGA F-series Development Kit (P-Tile and E-Tile)
Altera FPGA
Versal HBM Non-Hardware Verified Design

Latest Discussions

Recently Viewed