LT7200S

RECOMMENDED FOR NEW DESIGNS

18V, Quad ±5A/ Quad Phase ±20A Silent Switcher®2 Step-Down Regulator

Part Models
4
1ku List Price
Starting From $6.37

Part Details

  • Silent Switcher 2 Architecture:
    • Ultralow EMI
    • Eliminated PCB Layout Sensitivity
    • Internal Bypass Caps Reduce Radiated EMI
  • SVIN Range: 2.9V to 18V; PVIN: 1.5V to 18V
  • Wide VOUT Range: 0.5V to 0.9VIN
  • Output Current: ±20A (±5A per Channel)
  • Accurate Reference: 0.5V ± 0.8% Over Temp
  • High Efficiency: Up to 96%
  • 12ns Min on-time: True 12V to 1V at 2MHz
  • Programmable Multi-phase, Synchronizable Frequency: 400kHz to 3MHz
  • Current Mode: Excellent Line and Load Transient Response
  • User Selectable Discontinuous Mode® (DCM) or Forced Continuous Mode (FCM) Operation
  • Flexible Individual Internal Compensation for Ease of Use; External for Fast Transient
  • Accurate Individual 1.2V EN/ Run Pin Threshold
  • Individual Output Tracking and Soft-Start
  • Individual Power Good Status Output
  • Low Profile 5mm x 6mm 48-Lead LQFN Package
  • AEC-Q100 Qualified for Automotive Applications
LT7200S
18V, Quad ±5A/ Quad Phase ±20A Silent Switcher®2 Step-Down Regulator
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT7200S

LTpowerCAD

Design tools for the following parts are available in LTpowerCAD:

  • LT7200S
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC2851A

LT7200S | Quad 18V, ±5A Synchronous Monolithic Step-Down Regulator

Product Details

Evaluation kit DC2851A is a quad-channel synchronous step-down regulator featuring the LT7200S. The LT7200S is ideal for high step-down ratio applications that operate at high frequency while demanding fast transient response thanks to its constant frequency, current-mode architecture, and phase-lockable controlled on-time. The DC2851A operates from an input voltage range of 2.9V to 18V, with each regulator capable of delivering ±5A of output current. The evaluation kit is designed for 1.2V, 1.8V, 3.3V, and 5V outputs with switching frequency set at 1MHz. The DC2851A provides LT7200S-based different multichannel combinations for flexible output current rating.

The LT7200S features independent soft-start, output tracking and power good for each output to simplify the complex design of quad-output converters. The output tracking and soft-start pins allows to control the rise time and ramp rate of the output voltage. Each output can be independently disabled into the low quiescent current shutdown mode with its own TRACK or RUN pin.

A user-selectable MODE/SYNC pin on the evaluation kit allows the part to operate in either discontinuous mode for higher efficiency at light load currents, or forced continuous mode for lower output ripple at the expense of light load efficiency. The MODE/SYNC pin can also be used to synchronize the switching frequency to an external clock. The switching frequency for all regulators can be programmed either through the oscillator resistor or external clock over a 400kHz to 3MHz range. At all frequencies, a 180° phase shift is maintained between channel 1 and channel 2, channel 3 and channel 4 when PHMODE pin is low, reducing the input peak current and voltage ripple.

The DC2851A has an EMI filter installed on the bottom layer. The conducted and radiated EMI performance of the board is shown in Figure 4. The red line in Figure 4 is the CISPR25 Class 5 peak limit. The figure shows that the circuit passes the test with a wide margin. To achieve EMI/ EMC performance as shown in Figure 4, the input EMI filter is required, and the input voltage should be applied at VEMI turret.

The LT7200S data sheet gives a complete description of the part operation and application information. Read the data sheet in conjunction with this quick start guide for DC2851A. The LT7200S is assembled in a 5mm × 6mm LQFN package with exposed pads for low thermal resistance. Proper board layout is essential for both low EMI operation and best thermal performance.

DC2851A
LT7200S | Quad 18V, ±5A Synchronous Monolithic Step-Down Regulator

Reference Designs

Versal HBM Diagram
Versal HBM Non-Hardware Verified Design Circuits from the lab

Features and Benefits

  • The Versal HBM series features heterogeneous integration of fast memory, secure connectivity, and adaptive compute to eliminate processing and memory bottlenecks for memory-bound, compute-intensive workloads such as machine learning, database acceleration, next-generation firewalls, and advanced network testers. Analog Devices has worked closely AMD to develop verified power solutions that optimize cost, size and efficiency in high performance applications.
  • ADI provides supporting documentation including LTpowerPlanner and applicable LTpowerPlay configuration files to enable you to validate the power solution for your application seamlessly. For a complete list  power designs and use cases, please contact your local local FAE.
  • ADI has also completed a complete power evaluation report for Mid-High Voltage rails. For a complete report please submit your interest here.

Key power regulators are used for this device as follows:

  • LTC3888-1
  • LTC7051
  • LTC3633A
  • LTC7200S
  • LTC7151S
  • LT8652
  • ADP125
  • LTC3617 (Optional)
  • LTC3618 (Optional)
Versal HBM Non-Hardware Verified Design

Latest Discussions

Recently Viewed