LTC2963

RECOMMENDED FOR NEW DESIGNS

±0.5% Accurate Quad Configurable Supervisor

Part Models
6
1ku List Price
Starting From $2.39

Part Details

  • Simultaneously Monitor Four Power Supplies
  • ±0.5% Threshold Accuracy Over Temperature
  • Selectable −4% and −6% Thresholds per Supply:
    5V, 3.3V, 2.5V, 1.8V, 1.5V, 1.2V, 1V and ±ADJ
  • Adjustable Reset (RST) Timeout
  • Overvoltage and Negative Voltage Monitoring
  • Push-Pull or Open-Drain RST Output
  • Margin Pin RDIS for Reset Disable
  • H-Grade Temperature Range
  • Non-Windowed (–1) Watchdog
  • Adjustable Watchdog Timer
  • Watchdog Status Output WDO
  • Selectable Initial Watchdog Timeout
  • 20-Lead 3mm × 4mm QFN
LTC2963
±0.5% Accurate Quad Configurable Supervisor
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed