LT3083

RECOMMENDED FOR NEW DESIGNS

Adjustable 3A Single Resistor Low Dropout Regulator

Part Models
22
1ku List Price
Starting From $4.55

Part Details

  • Outputs May be Paralleled for Higher Current and Heat Spreading
  • Output Current: 3A
  • Single Resistor Programs Output Voltage
  • 50µA Set Pin Current: 1% Initial Accuracy
  • Output Adjustable to 0V
  • Low Output Noise: 40µVRMS (10Hz to 100kHz)
  • Wide Input Voltage Range: 1.2V to 23V (DD-Pak and TO-220 Packages)
  • Low Dropout Voltage: 310mV
  • <1mV Load Regulation
  • <0.001%/V Line Regulation
  • Minimum Load Current: 1mA
  • Stable with Minimum 10µF Ceramic Capacitor
  • Current Limit with Foldback and Overtemperature Protection
  • Available in 16-Lead TSSOP, 12-Lead 4mm × 4mm DFN, 5-Lead TO-220 and 5-Lead Surface Mount DD-PAK Packages
LT3083
Adjustable 3A Single Resistor Low Dropout Regulator
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Power System Managers 1
LTC2977 RECOMMENDED FOR NEW DESIGNS 8-Channel PMBus Power System Manager Featuring Accurate Output Voltage Measurement
PowerPath, Ideal Diodes, and Load Switches 1
LTC4370 RECOMMENDED FOR NEW DESIGNS Two-Supply Diode-OR Current Balancing Controller
Surge Stopper, Overvoltage, and Overcurrent Protection 1
LT4363 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper with Current Limit
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1585A

LT3083EQ Demo Board | Single Resistor Prog Low Dropout Linear Regulator, 1.7V ≤ VIN ≤ 23V, VOUT = 1.2V/1.5V/1.8V/2.5V/3.3V/5.0V @ 3A

Product Details

Demonstration circuit 1585A is an adjustable 3A linear regulator featuring the LT3083 in the DD-PAK-5 package. Architected as a precision current source and voltage follower, the LT3083 can be used in many applications requiring high current, adjustability to zero output, and no heat sink. Internal protection circuitry includes current limiting and thermal limiting.The device brings out the collector of the pass transistor to allow low dropout operation when used with multiple supplies.


The demo board oprerates with an input supply voltage range of 1.7V to 23V. A control voltage bias supply that is 1.2V to 1.4V higher than the input voltage is required for proper regulation. A key feature of the LT3083 is its wide output voltage range. The DC1585A's jumper-selectable output voltage can be set to 1.2V, 1.5V, 1.8V, 2.5V, 3.3V, 5.0V, or a user-selectable value. DC1585A can be used as a high current linear regulator, a post regulator for switching supplies, a variable voltage supply or a low output voltage power supply.

DC1585A
LT3083EQ Demo Board | Single Resistor Prog Low Dropout Linear Regulator, 1.7V ≤ VIN ≤ 23V, VOUT = 1.2V/1.5V/1.8V/2.5V/3.3V/5.0V @ 3A

Reference Designs

DK-DEV-5SGXEA7N Dev Kit
Altera Stratix V GX FPGA Development Kit Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
Stratix V Advanced System Development Board
Stratix V Advanced System Development Board Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
Terasic DE2i-150 Cyclone IV Board
Terasic DE2i-150 Cyclone IV Board Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
Altera Stratix V GX FPGA Development Kit
Stratix V Advanced System Development Board
Terasic DE2i-150 Cyclone IV Board

Latest Discussions

Recently Viewed