LT3081

RECOMMENDED FOR NEW DESIGNS

1.5A Single Resistor Rugged Linear Regulator with Monitors

Part Models
21
1ku List Price
Starting From $3.14

Part Details

  • Extended Safe Operating Area
  • Maximum Output Current: 1.5A
  • Stable with or without Input/Output Capacitors
  • Wide Input Voltage Range: 1.2V to 36V
  • Single Resistor Sets Output Voltage
  • Output Current Monitor: IMON = IOUT/5000
  • Junction Temperature Monitor: 1μA/°C
  • Output Adjustable to 0V
  • 50μA SET Pin Current: 1% Initial Accuracy
  • Output Voltage Noise: 27μVRMS
  • Parallel Multiple Devices for Higher Current or Heat Spreading
  • Programmable Current Limit
  • Reverse-Battery and Reverse-Current Protection
  • <1mV Load Regulation Typical Independent of VOUT
  • <0.001%/V Line Regulation Typical
  • Available in Thermally-Enhanced 12-Lead 4mm × 4mm DFN and 16-Lead TSSOP, 7-Lead DD-Pak and 7-Lead TO-220
LT3081
1.5A Single Resistor Rugged Linear Regulator with Monitors
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
PowerPath, Ideal Diodes, and Load Switches 1
LTC4370 RECOMMENDED FOR NEW DESIGNS Two-Supply Diode-OR Current Balancing Controller
Surge Stopper, Overvoltage, and Overcurrent Protection 1
LT4363 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper with Current Limit
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1870A

LT3081EFE Demo Board | Single Resistor Rugged Linear Regulator with Monitors, 2.8V ≤ VIN ≤ 36V, VOUT = 1.2V/1.5V/1.8V/2.5V/3.3V/5V/12V @ 1.5A

Product Details

DC1870A is a 1.5A low dropout linear regulator featuring the LT3081. The device is designed for rugged industrial applications and can be paralleled for higher output current or heat spreading. Besides paralleling, the LT3081 also presents other features including adjustability to zero VOUT, reverse protection for input and output-to-input voltages, temperature monitor, output current monitor, etc. A key feature of the LT3081 is the extended safe operating area (SOA). With the precision zero TC 50μA reference current source, a single resistor programs the output voltage to any level between zero and 34.5V. Internal protection circuitry includes reverse-battery and reverse-current protection, current limiting and thermal limiting.

eval board
DC2132A

24V 3A Constant Voltage, Constant Current Bench Supply Featuring LT3081, LT8612, LT3092

Product Details

DC2132A is a 24V 3A constant voltage, constant current bench supply. It regulates any output voltage from 0V to 24V and any output current from 0A to 3A. It runs from 10V to 40V input although the output voltage should remain 5V or more below the input voltage.

DC1870A
LT3081EFE Demo Board | Single Resistor Rugged Linear Regulator with Monitors, 2.8V ≤ VIN ≤ 36V, VOUT = 1.2V/1.5V/1.8V/2.5V/3.3V/5V/12V @ 1.5A
DC2132A
24V 3A Constant Voltage, Constant Current Bench Supply Featuring LT3081, LT8612, LT3092

Reference Designs

CN0508 Block Diagram
CN0508 Circuits from the lab

75 Watt, Single-Output Benchtop Power Supply

Features and Benefits

  • 75 Watt Power Supply
  • Constant Current (>3A) and Constant Voltage (>25V) Modes
  • True 0V and 0A operation
  • Manual or Software Controlled
CN0508
75 Watt, Single-Output Benchtop Power Supply

Latest Discussions

Recently Viewed