HMC822

LAST TIME BUY

Fractional-N PLL with Integrated VCO SMT, 665 - 825, 1330 - 1650, 2660 - 3300 MHz

Part Models
2
1ku List Price
price unavailable
Viewing:

Part Details

  • Tri-band RF Bandwidth: 665 - 825, 1330 - 1650, 2660 - 3300 MHz
  • Ultra Low Phase Noise -105 dBc/Hz in Band Typ.
  • Figure of Merit (FOM) -227 dBc/Hz
  • < 180 fs RMS Jitter
  • 24-bit Step Size, Resolution 3 Hz typ
  • Exact Frequency Mode
  • Built-in Digital Self Test
  • 40 Lead 6×6 mm SMT Package: 36 mm2
HMC822
Fractional-N PLL with Integrated VCO SMT, 665 - 825, 1330 - 1650, 2660 - 3300 MHz
HMC822LP6C Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Clock Distribution Devices 1
HMC1031 LAST TIME BUY 0.1 MHz to 500 MHz Clock Generator with Integer N PLL
High Speed Comparators (<100ns Propagation Delay) 1
LTC6957 Low Phase Noise, Dual Output Buffer/Driver/Logic Converter
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

EVAL-HMC822LP6CE
HMC822LP6CE Evaluation Board
HMC820 Evaluation Board HMC820 Evaluation Board - Top View HMC820 Evaluation Board - Bottom View HMC821 Evaluation Board HMC821 Evaluation Board - Top View HMC821 Evaluation Board - Bottom View

Latest Discussions

Recently Viewed