HMC769

LAST TIME BUY

Fractional-N PLL with Integrated VCO SMT, 9.05 - 10.15 GHz

Part Models
2
1ku List Price
price unavailable

Part Details

  • RF Bandwidth: 9.05 GHz to 10.15 GHz
  • Fractional or Integer Modes
  • Ultra Low Phase Noise
    9.6 GHz; 50 MHz Ref.
    -106 / -102 dBc/Hz @ 10 kHz (Int / frac)
    -140 dBc/Hz @ 1 MHZ (Open Loop)
  • Figure of Merit (FOM)
    -230 / -227 dBc/Hz (int / Frac).
  • 24-bit Step Size, Resolution 3 Hz typ
  • 350 MHz, 14-bit reference path input
  • Frequency And Phase Modulation
  • Integrated Frequency Sweeper
  • Triggered Frequency Hopping
  • External Triggering
  • 40 Lead 6 x 6 mm SMT Package: 36 mm²
HMC769
Fractional-N PLL with Integrated VCO SMT, 9.05 - 10.15 GHz
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Clock Distribution Devices 1
HMC1031 LAST TIME BUY 0.1 MHz to 500 MHz Clock Generator with Integer N PLL
High Speed Comparators (<100ns Propagation Delay) 1
LTC6957 Low Phase Noise, Dual Output Buffer/Driver/Logic Converter
Low Input Bias Current Op Amps (&le;100 pA) 2
AD8065 PRODUCTION High Performance, 145 MHz FastFET Op Amps
ADA4625-1 RECOMMENDED FOR NEW DESIGNS 36 V, 18 MHz, Low Noise, Fast Settling Single Supply, RRO, JFET Op Amp
Low Power Op Amps (&le; 1mA/amp) 1
ADA4084-1 RECOMMENDED FOR NEW DESIGNS

30 V, Low Noise, Rail-to-Rail Input/Output, Low Power Operational Single Amplifier

Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

Evaluation Kits

EVAL-HMC769LP6CE
HMC769LP6CE Evaluation Board

Latest Discussions

Recently Viewed