Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC511

PRODUCTION

VCO SMT with Fo/2, 9.05 - 10.15 GHz

Part Models
3
1ku List Price
price unavailable

Part Details

  • Dual Output: Fo = 9.05 - 10.15 GHz
    Fo/2 = 4.525 - 5.075 GHz
  • Phase Noise: -115 dBc/Hz @100 kHz Typ.
  • Pout: +13 dBm
  • No External Resonator Needed
  • QFN Leadless SMT Package, 25 mm2
HMC511
VCO SMT with Fo/2, 9.05 - 10.15 GHz
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

Evaluation Kits

EVAL-HMC511LP5
HMC511LP5 Evaluation Board.

Latest Discussions