ADuM4135

PRODUCTION

Single/Dual-Supply High-Voltage Isolated IGBT Gate Driver with Miller Clamp

Part Models
4
1ku List Price
Starting From $2.64

Part Details

  • 13 A short-circuit source current (0 Ω gate resistance)
  • 14 A short-circuit sink current (0 Ω gate resistance)
  • 4.61 A peak current (2 Ω gate resistance)
  • Output power device resistance: <1 Ω
  • Desaturation protection
    • Isolated desaturation fault reporting
    • Soft shutdown on fault
  • Miller clamp output with gate sense input
  • Isolated fault and ready functions
  • Low propagation delay: 55 ns typical
  • Minimum pulse width: 50 ns
  • Operating temperature range: −40°C to +125°C
  • Output voltage range to 30 V
  • Input voltage range from 2.5 V to 6 V
  • Output and input undervoltage lockout (UVLO)
  • Creepage distance: 7.8 mm minimum
  • 100 kV/μs common-mode transient immunity (CMTI)
  • 20-year lifetime for 600 V rms or 1092 V dc working voltage
  • Safety and regulatory approvals
    • 5 kV ac for 1 minute per UL 1577
    • CSA Component Acceptance Notice 5A
    • DIN VDE V 0884-11:2017-01
    • VIORM = 849 V peak (reinforced)
  • Qualified for automotive applications

ADuM4135
Single/Dual-Supply High-Voltage Isolated IGBT Gate Driver with Miller Clamp
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • ADUM4135

IBIS Model 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-ADUM4135

ADuM4135 Evaluation Board

Product Details

The EVAL-ADuM4135EBZ supports the ADuM4135 which is a single channel gate driver specifically optimized for driving IGBTs.  The  Analog Devices, Inc. iCoupler® technology provides isolation between the input signal and the output gate drive.


The ADuM4135 provides a miller clamp in order to provide robust IGBT turn-off  with a single rail supply once the gate voltage drops below 2 V. Operation with unipolar or bipolar secondary supplies is possible, with or without the miller clamp operation. The Analog Devices chip-scale transformers also provide isolated communication of control information between the high voltage and low voltage domains of the chip. Information on the status of the chip may be read back from dedicated outputs. Control of resetting the part after a fault on the secondary is performed on  the primary side of the device.


Integrated onto the ADuM4135 is a desaturation detection circuit that provides protection against high voltage short circuit IGBT operation.  The desaturation protection contains noise reducing features such as a 300 ns masking time after switching event to mask voltage spikes due to initial turn-on. An internal 500 µA current source allows for low part count, but the internal blanking switch allows for the addition of an external current source in case more noise immunity is desired

eval board
EVAL-MICROSEMI-SIC-MODULE

MICROSEMI-SIC-MODULE Evaluation Board

Features and Benefits

  • Half Bridge Topology
  • 1200V, 50A, 200kHz
  •  >100kV/us CMTI
  • 4 layers PCB
  • 12V VIN supply
  • Independent High Side and Low Side PWM inputs (Single control with 70ns deadtime for testing)
  • 1 LT3999 + 1 ADuM4135 for both High Side and Low Side
  •  Full tested ‘Desat protection’
  •  Low inductive and high current terminals for V+, V- and AC phase connection
 

Product Details

High power evaluation board, up to 1200V & 50A @ 200kHz switching frequency featuring the combo ADI ADuM4135 isolated gate driver + LT3999 isolated power supply controller + Microsemi SiC power module in half bridge configuration.


For more information, email RenwBoards@analog.com.

EVAL-ADUM4135
ADuM4135 Evaluation Board
EVAL-MICROSEMI-SIC-MODULE
MICROSEMI-SIC-MODULE Evaluation Board

Latest Discussions

Recently Viewed