ADUM3123

PRODUCTION

Isolated Precision Gate Driver, 4 A Output

Part Models
6
1ku List Price
Starting From $2.19
Viewing:

Part Details

  • 4.0 A output short-circuit pulsed current
  • Isolated working voltage
    • Secondary side to input side: 537 V
  • High frequency operation: 1 MHz maximum
  • 3.3 V to 5 V input logic
  • 4.5 V to 18 V output drive
  • Undervoltage lockout (UVLO): 2.8 V VDD1
  • Precise timing characteristics
    • 64 ns maximum isolator and driver propagation delay
  • Complementary metal oxide semiconductor (CMOS) input logic levels
  • High common-mode transient immunity: >25 kV/µs
  • High junction temperature operation: 125°C
  • Default low output
  • Safety and regulatory approvals
    • UL 1577
      • VISO = 3000 V rms for 1 minute
    • IEC / EN / CSA 62368-1
    • IEC / CSA 60601-1
    • IEC / CSA 61010-1
    • DIN EN IEC 60747-17 (VDE 0884-17)
      • VIORM = 565 V peak
    • Narrow body, 8-lead SOIC
ADUM3123

Isolated Precision Gate Driver, 4 A Output

ADuM3123 Functional Block Diagram ADuM3123 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

EVAL-ADuM3123

Evaluation Board for the ADuM3123 iCoupler, 4 A, Isolated Precision Gate Driver

Features and Benefits

  • 4 A peak output current
  • High frequency operation: 1 MHz maximum
  • CMOS input logic levels
  • 4.5 V to 18 V output drive
  • Supports TO-263 or TO-252 IGBT/MOSFETs

Product Details

The EVAL-ADuM3123 EBZ supports the ADuM3123 isolated precision gate driver. Because the evaluation board has footprints for isolated gate bipolar transistors (IGBTs) and MOSFETs in TO-263 or TO-252 packages, respectively, the ADuM3123 can be evaluated with many different power devices.

The ADuM3123ARZ model represents a superset of the ADuM3123 models because it has the lowest minimum output voltage (4.4 V). The ADuM3123BRZ and ADuM3123CRZ models have minimum output voltages of 7.4 V and 11.1 V, respectively.

Complete information about the ADuM3123 is available in the ADuM3123 data sheet, which should be consulted in conjunction with this user guide when using the evaluation board.

EVAL-ADuM3123
Evaluation Board for the ADuM3123 iCoupler, 4 A, Isolated Precision Gate Driver

Latest Discussions

Recently Viewed