ADuM4122

RECOMMENDED FOR NEW DESIGNS

Single Gate, Adjustable Slew Rate, Isolated Gate Driver, 3 A Short-Circuit (<3 Ω)

Part Models
6
1ku List Price
Starting From $3.11
Viewing:

Part Details

  • 2 A output current per output pin (<3 Ω RDSON_X)
  • 3 A peak short-circuit current
  • 3.3 V to 6.5 V, VDD1
  • 4.5 V to 35 V, VDD2
  • Positive going threshold, UVLO at 3.3 V VDD1
  • Multiple positive going thresholds, UVLO options on VDD2
    • Grade A: 4.4 V (typical) positive going threshold, UVLO
    • Grade B: 7.3 V (typical) positive going threshold, UVLO
    • Grade C: 11.3 V (typical) positive going threshold, UVLO
  • Precise timing characteristics
    • 48 ns maximum propagation delay for falling edge
  • CMOS input logic levels
  • High common-mode transient immunity: >150 kV/µs
  • High junction temperature operation: 125°C
  • Default low output
  • Selectable slew rate control
  • Safety and regulatory approvals (pending)
    • UL recognition per UL 1577
      • 5 kV rms for 1 minute
    • CSA Component Acceptance Notice 5A
    • VDE certificate of conformity (pending)
      • DIN V VDE V 0884-10
      • VIORM = 849 V peak
  • Wide-body, 8-lead SOIC_IC
ADuM4122
Single Gate, Adjustable Slew Rate, Isolated Gate Driver, 3 A Short-Circuit (<3 Ω)
ADuM4122 Functional Block Diagram ADuM4122 Pin Configuration ADuM4122 Circuit Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • ADUM4122A
  • ADUM4122B
  • ADUM4122C

IBIS Model 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-ADuM4122

ADuM4122 Evaluation Board

Features and Benefits

  • 3 A short-circuit output capability
  • Output power device resistance: <3 Ω
  • Output voltage range to 35 V
  • Output and input undervoltage lockout (UVLO)
  • Pad placement for multiple switch types
  • Pad placement for external series gate resistors
  • Screw terminals for easy connectivity
  • Placement for capacitive load testing
  • Jumpers for easy slew rate setting

Product Details

The EVAL-ADuM4122EBZ evaluation board supports the ADuM4122 isolated gate driver with slew rate control. iCoupler® technology provides isolation between the ADuM4122 input signal and the output gate driver. The evaluation board supplies jumpers and screw terminals to configure different drive conditions. The EVAL-ADuM4122EBZ board operates with square waves and dc values on the VIN+ and SRC pins.

The ADuM4122 is operational with voltages of up to 35 V. Logic level voltages at the VIN+ pin control the VOUT output. The SRC pin controls whether the VOUT_SRC pin is either set to high-Z or follows the logic of the user supplied pulse-width modulation (PWM) input at VIN+. When the external series gate resistors combine the outputs from the VOUT and VOUT_SRC pins, one isolated gate driver is then able to have two easily selectable slew rates.

The EVAL-ADuM4122EBZ board tests the propagation delay, drive strength, slew rate selection, and input logic of the device.

Refer to the ADuM4122 data sheet for complete information about the ADuM4122, and consult the data sheet in conjunction with this user guide when using the evaluation board.

eval board
EVAL-ADUM4122WHB1Z

Evaluating the ADuM4122 Single-/Dual-Supply, High Voltage, Isolated SiC Gate Driver with Slew Rate Control

Features and Benefits

  • Optimized for use with Wolfspeed SiC MOSFETs and power modules
  • Compatible with Wolfspeed CIL test boards and half bridge evaluation boards
  • High frequency, ultrafast switching operation
  • Selectable slew rate control
  • Jumper for easy slew rate setting
  • Input and output side undervoltage lockout (UVLO)
  • Differential inputs for increased noise immunity
  • Isolated NTC thermistor measurement
  • On board 2 W isolated power supplies

Product Details

The EVAL-ADuM4122WHB1Z is a half bridge gate drive board that allows simple evaluation of the performance of the ADuM4122 when driving advanced Wolfspeed silicon carbide (SiC) metal-oxide semiconductor field-effect transistors (MOSFETs) and power modules. The EVAL-ADuM4122WHB1Z is intended to be used with the Wolfspeed SpeedVal Kit Modular Evaluation Platform and Wolfspeed clamped inductive load (CIL) test boards or half bridge evaluation boards and differential transceiver boards.

The EVAL-ADuM4122WHB1Z has an isolated return channel that is configured to read a negative temperature coefficient (NTC) thermistor and provides a variable frequency output corresponding to the resistance and temperature of the NTC.

The control and input interface for the EVAL-ADuM4122WHB1Z uses RS-422 signaling for improved noise and disturbance immunity, and the interface includes a 12 V power input for the EVAL-ADuM4122WHB1Z.

For full details on the ADuM4122, see the ADuM4122 data sheet, which must be consulted when using the EVAL-ADuM4122WHB1Z.

EVAL-ADuM4122
ADuM4122 Evaluation Board
ADuM4122 Evaluation Board ADuM4122 Evaluation Board ADuM4122 Evaluation Board
EVAL-ADUM4122WHB1Z
Evaluating the ADuM4122 Single-/Dual-Supply, High Voltage, Isolated SiC Gate Driver with Slew Rate Control
EVAL-ADUM4122WHB1Z Evaluation Board EVAL-ADUM4122WHB1Z Evaluation Board - Top View EVAL-ADUM4122WHB1Z Evaluation Board - Bottom View

Latest Discussions

Recently Viewed