ADGM1144

RECOMMENDED FOR NEW DESIGNS

0 Hz/DC to 18 GHz, SP4T, MEMS Switch

Part Models
2
1ku List Price
Starting From $45.10

Part Details

  • Fully operational from DC to 18 GHz (typical)
  • RF performance characteristics
    • Insertion loss: −1.7 dB (typical) at 16 GHz
    • Isolation: −18.5 dB (typical) at 6 GHz
    • IIP3: 73 dBm (typical)
    • RF power: 33 dBm (maximum)
  • On resistance: 1.9 Ω (typical)
  • DC current handling: 200 mA
  • Actuation lifetime: 200 million cycles (minimum)
  • On switching time: 200 μs (typical)
  • Integrated 3.3 V driver for simple control with parallel and SPI interface
  • Independently controllable switches
  • Space saving integrated passive components
    • Eliminates floating nodes on the switch
  • 5 mm × 4 mm × 1.0 mm, 24-lead land grid array package
  • Temperature range: −40°C to +85°C
  • Switch position is unknown with no supply voltage
ADGM1144
0 Hz/DC to 18 GHz, SP4T, MEMS Switch
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Device Power Supply (DPS) & Parametric Measurement Units (PMU) ATE 1
AD5522 PRODUCTION Quad Parametric Measurement Unit With Integrated 16-Bit Level Setting DACs
MEMS Switches 5
ADGM1304 RECOMMENDED FOR NEW DESIGNS 0 Hz/dc to 14 GHz, Single-Pole, Four-Throw MEMS Switch with Integrated Driver
ADGM1004 RECOMMENDED FOR NEW DESIGNS 0 Hz/DC to 13 GHz, 2.5 kV HBM ESD, SP4T, MEMS Switch with Integrated Driver
ADGM1001 RECOMMENDED FOR NEW DESIGNS 0 Hz/DC to 34 GHz, SPDT MEMS Switches
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • ADGM1144

S-Parameter 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-ADGM1144

Evaluating the ADGM1144 0 Hz/DC to 18 GHz, SP4T, MEMS Switch

Features and Benefits

  • Single-supply voltage: 3.3 V
  • Wide frequency range: DC to 18 GHz
  • SMA connectors for RF signals
  • Parallel interface and SPI
  • On-board calibration thru transmission line for analyzer calibration

Product Details

The user guide describes the EVAL-ADGM1144SDZ for the ADGM1144, a dual-chip, RF switching solution containing a single-pole, four-throw (SP4T), microelectromechanical systems (MEMS) switch, and a control chip copackaged in a compact, 5.00 mm × 4.00 mm × 1.0 mm, LGA package.

The SP4T switch uses Analog Devices, Inc., MEMS switch technology, providing optimum performance in terms of bandwidth, power handling capability, and linearity for RF applications. The control chip generates the high-voltage signals needed for the MEMS switch and allows the user to control its operation through a simple and flexible complementary metal-oxide semiconductor (CMOS)/low voltage transistor to transistor logic (LVTTL)-compliant parallel-interface as well as through a serial-peripheral interface (SPI). It is possible to daisy-chain multiple ADGM1144 devices together to enable the configuration of multiple devices with a minimal number of digital lines.

For SPI, the EVAL-ADGM1144SDZ connects to the USB port of a PC via the SDP board. The EVAL-SDP-CB1Z board (SDP-B controller board) is available to order at the Analog Devices website.

The EVAL-ADGM1144SDZ comes fitted with connectors for RF and control signals as well as links to control the operation of the switch and evaluate its performance.

For full details on the ADGM1144, see the ADGM1144 data sheet, which must be consulted in conjunction with the user guide when using the EVAL-ADGM1144SDZ.

EVAL-ADGM1144
Evaluating the ADGM1144 0 Hz/DC to 18 GHz, SP4T, MEMS Switch

Latest Discussions

Recently Viewed