ADGM1001
RECOMMENDED FOR NEW DESIGNS0 Hz/DC to 34 GHz, SPDT MEMS Switches
- Part Models
- 3
- 1ku List Price
- Starting From $84.06
Part Details
- ADGM1001: DC to 34 GHz
- Insertion loss
- 0.8 dB (typical) at 18 GHz
- 1.5 dB (typical) at 34 GHz
- IIP3: 76 dBm (typical)
- Maximum RF power: 33 dBm
- On resistance: 3.4 Ω (typical)
- Maximum dc current: 200 mA
- Actuation lifetime: 100 million cycles (minimum)
- On switching time (tON): 200 μs (typical)
- Integrated 3.3 V driver for simple control with parallel and SPI
- Independently controllable switches
- Space-saving integrated passive components
- Small, 5.00 mm × 4.00 mm × 0.90 mm, 24-lead LGA package
- Temperature range: –40°C to +85°C
The ADGM1001/ADGM1002/ADGM1003 is a wideband, single-pole, two-throw (SP2T) switch, fabricated using Analog Devices, Inc., micro-electromechanical system (MEMS) switch technology. This technology enables a small form factor, wide RF bandwidth, highly linear, low insertion loss switch that is operational down to 0 Hz/dc, making it an ideal solution for a wide range of RF and precision equipment switching needs. The device is packaged in a 24-lead, 5.00 mm × 4.00 mm × 0.90 mm, land grid array (LGA) package.
An integrated control chip generates the high voltage necessary to electrostatically actuate the switch via a complementary metal-oxide semiconductor (CMOS)-/low voltage transistor-transistor logic (LVTTL)-compatible parallel interface. All switches are independently controllable.
Multifunction pin names may be referenced by their relevant function only.
Model | Bandwidth | Maximum RF Power (dBm) | DC Signal Range (V) | Maximum DC Current (mA) |
ADGM1001 | DC to 34 GHz | 33 | ±6 | 200 |
ADGM1002 | DC to 20 GHz | 30 | ±5 | 150 |
ADGM1003 | DC to 16 GHz | 27 | ±3 | 75 |
APPLICATIONS
- ATE load and probe boards
- DC and high speed loop back testing
- Relay replacements
- Reconfigurable filters and attenuators
- Military and microwave radios
- Cellular infrastructure: 5G mmWave
- Supports digital standards: PCIe Gen4/Gen5/Gen6, USB 3 and USB 4, and PAM 4
Documentation
Data Sheet 1
User Guide 1
Video 1
Analog Dialogue 1
Webcast 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADGM1001BCCZ | 24-Terminal Land Grid Array [LGA] | ||
ADGM1001BCCZ-R2 | 24-Terminal Land Grid Array [LGA] | ||
ADGM1001BCCZ-RL7 | 24-Terminal Land Grid Array [LGA] |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Device Power Supply (DPS) & Parametric Measurement Units (PMU) ATE 1 | ||
AD5522 | PRODUCTION | Quad Parametric Measurement Unit With Integrated 16-Bit Level Setting DACs |
MEMS Switches 2 | ||
ADGM1304 | RECOMMENDED FOR NEW DESIGNS | 0 Hz/dc to 14 GHz, Single-Pole, Four-Throw MEMS Switch with Integrated Driver |
ADGM1004 | RECOMMENDED FOR NEW DESIGNS | 0 Hz/DC to 13 GHz, 2.5 kV HBM ESD, SP4T, MEMS Switch with Integrated Driver |
Positive Linear Regulators (LDO) 3 | ||
LT3045-1 | RECOMMENDED FOR NEW DESIGNS | 20V, 500mA, Ultralow Noise, Ultrahigh PSRR Linear Regulator with VIOC Control |
LT1962 | RECOMMENDED FOR NEW DESIGNS | 300mA, Low Noise, Micropower LDO Regulators |
ADP7142 | RECOMMENDED FOR NEW DESIGNS | 40 V, 200 mA, Low Noise, CMOS LDO Linear Regulator |
Tools & Simulations
LTspice 1
Models for the following parts are available in LTspice:
- ADGM1001
S-Parameter 1
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.