Robust Switches and Multiplexers
searchIcon
banner background image

Robust Switches and Multiplexers

Analog Devices’ portfolio of robust switches and multiplexers includes products that can be used for overvoltage protection, power off protection, high ESD, and latchup proof performance in applications such as automotive, instrumentation, aerospace, and defense. As well as being optimized for robustness and protection, they offer high performance in industry-leading small packages.
Analog Devices’ portfolio of robust switches and multiplexers includes products that can be used for overvoltage protection, power off protection, high ESD, and latchup proof performance in applications such as automotive, instrumentation, aerospace, and defense. As well as being optimized for robustness and protection, they offer high performance in industry-leading small packages.

Subcategories

archive icon
The Fault Protection and Detection Switches and Multiplexers provide overvoltage protection of up to ±60 V for system inputs and outputs, signal chain inputs and outputs and within signal chains where an overvoltage condition may occur. Overvoltage conditions can occur due to power supply sequencing issues, voltage spikes and incorrect user configurations. The Fault Protection & Detection Switches and Multiplexers protect themselves as well as other components in the chain against these overvoltages. The Fault Protection devices will be off when no power supply is present. The Fault Protection & Detection Switches and Multiplexers are capable of fault detection and reporting for use in system diagnostics, where knowing the state of the system is important.
Arrow image
The Fault Protection and Detection Switches and Multiplexers provide overvoltage protection of up to ±60 V for system inputs and outputs, signal chain inputs and outputs and within signal chains where an overvoltage condition may occur. Overvoltage conditions can occur due to power supply sequencing issues, voltage spikes and incorrect user configurations. The Fault Protection & Detection Switches and Multiplexers protect themselves as well as other components in the chain against these overvoltages. The Fault Protection devices will be off when no power supply is present. The Fault Protection & Detection Switches and Multiplexers are capable of fault detection and reporting for use in system diagnostics, where knowing the state of the system is important.