ADGM1304

RECOMMENDED FOR NEW DESIGNS

0 Hz/dc to 14 GHz, Single-Pole, Four-Throw MEMS Switch with Integrated Driver

Part Models
2
1ku List Price
Starting From $43.06

Part Details

  • Fully operational down to 0 Hz/dc
    • On resistance: 2.9 Ω (maximum)
    • Off leakage: 0.5 nA (maximum)
  • −3 dB bandwidth
    • 11 GHz (typical) for RF1, RF4
    • 14 GHz (typical) for RF2, RF3
  • RF performance characteristics
    • Insertion loss: 0.26 dB (typical) at 2.5 GHz
    • Isolation: 24 dB (typical) at 2.5 GHz
    • IIP3: 69 dBm (typical)
    • RF power: 36 dBm (maximum)
  • Actuation lifetime: 1 billion cycles (minimum)
    • Hermetically sealed switch contacts
    • On switching time: 75 μs (maximum)
  • Integrated driver removes the need for an external driver
    • Supply voltage: 3.0 V to 3.6 V
    • CMOS-/LVTTL-compatible
    • Parallel and SPI interface
    • Independently controllable switches
  • Switch is in an open state with no power supply present
  • Requirement to avoid floating nodes on all RFx pins (see the Floating Node section in data sheet)
  • 24-lead, 5 mm × 4 mm × 0.95 mm, LFCSP
  • Operating temperature range: 0°C to 85°C
ADGM1304
0 Hz/dc to 14 GHz, Single-Pole, Four-Throw MEMS Switch with Integrated Driver
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Device Power Supply (DPS) & Parametric Measurement Units (PMU) ATE 1
AD5522 PRODUCTION Quad Parametric Measurement Unit With Integrated 16-Bit Level Setting DACs
MEMS Switches 1
ADGM1004 RECOMMENDED FOR NEW DESIGNS 0 Hz/DC to 13 GHz, 2.5 kV HBM ESD, SP4T, MEMS Switch with Integrated Driver
Positive Linear Regulators (LDO) 3
LT1962 RECOMMENDED FOR NEW DESIGNS 300mA, Low Noise, Micropower LDO Regulators
ADP7142 RECOMMENDED FOR NEW DESIGNS 40 V, 200 mA, Low Noise, CMOS LDO Linear Regulator
LT3045-1 RECOMMENDED FOR NEW DESIGNS 20V, 500mA, Ultralow Noise, Ultrahigh PSRR Linear Regulator with VIOC Control
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • ADGM1304

IBIS Model 1

S-Parameter 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-ADGM1304

ADGM1304 Evaluation Board

Features and Benefits

  • Single, 3.3 V dc supply voltage
  • Wide frequency range
  • SMA connectors for RF signals
  • SMB connectors for switch control signals
  • On-board calibration transmission line for analyzer calibration

Product Details

This user guide describes the EVAL-ADGM1304SDZ evaluation board for the ADGM1304, a wideband, single-pole, four-throw (SP4T), microelectromechanical systems (MEMS) switch, and a control chip that are copackaged in a compact, 24-lead, 5 mm × 4 mm × 0.95 mm, lead frame chip scale package (LFCSP). The SP4T switch uses Analog Devices, Inc., MEMS switch technology and provides optimal bandwidth performance, power handling capability, and linearity for radio frequency (RF) applications. The control chip generates the high voltage signals required by the MEMS switch and allows the user to control operation through a flexible, complementary metal-oxide semiconductor (CMOS)-compliant or low voltage transistor to transistor logic (LVTTL)-compliant parallel interface, as well as via a serial peripheral interface (SPI). Multiple ADGM1304 devices can be daisy-chained together to enable the configuration of multiple devices with a minimal amount of digital lines.

For the SPI interface, the evaluation board connects to the universal serial bus (USB) port of a PC via the system demonstration platform (SDP) board. The EVAL-SDP-CB1Z board (SDP-Bcontroller board) is available for order on the Analog Devices website at www.analog.com/SDP-B.

The EVAL-ADGM1304SDZ comes fitted with connectors for RF and control signals, and links to allow the user to control the operation of the switch and evaluate the performance of the ADGM1304.

Consult the ADGM1304 data sheet in conjunction with this user guide when using this evaluation board.

EVAL-ADGM1304
ADGM1304 Evaluation Board

Reference Designs

RF Switchable Attenuator Simplified Circuit Diagram
CN0377 Circuits from the lab

DC to 2.5 GHz Switchable RF Attenuator Implemented with RF MEMS Switches

Features and Benefits

  • DC to 2.5GHz Switchable RF Attenuator 
  • RF MEMS Switch Implementation 
  • Hermetically sealed switch contacts 
  • Actuation lifetime: 1 billion cycles (minimum) 

CN0377
DC to 2.5 GHz Switchable RF Attenuator Implemented with RF MEMS Switches

Latest Discussions

Recently Viewed