ADGM1003

RECOMMENDED FOR NEW DESIGNS

0 Hz/DC to 16 GHz, SPDT MEMS Switches

Part Models
3
1ku List Price
Starting From $25.83

Part Details

  • ADGM1003: DC to 16 GHz
  • Insertion loss
    • 0.5 dB (typical) at 6 GHz
    • 0.7 dB (typical) at 16 GHz
  • Maximum RF power: 27 dBm
  • On resistance: 3.4 Ω (typical)
  • Maximum dc current: 75 mA
  • Actuation lifetime: 100 million cycles (Typical)
  • On switching time (tON): 200 μs (typical)
  • Integrated 3.3 V driver for simple control with parallel and SPI
  • Independently controllable switches
  • Space-saving integrated passive components
  • Small, 5.00 mm × 4.00 mm × 0.90 mm, 24-lead LGA package
  • Temperature range: –40°C to +85°C
ADGM1003
0 Hz/DC to 16 GHz, SPDT MEMS Switches
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Device Power Supply (DPS) & Parametric Measurement Units (PMU) ATE 1
AD5522 PRODUCTION Quad Parametric Measurement Unit With Integrated 16-Bit Level Setting DACs
MEMS Switches 2
ADGM1304 RECOMMENDED FOR NEW DESIGNS 0 Hz/dc to 14 GHz, Single-Pole, Four-Throw MEMS Switch with Integrated Driver
ADGM1004 RECOMMENDED FOR NEW DESIGNS 0 Hz/DC to 13 GHz, 2.5 kV HBM ESD, SP4T, MEMS Switch with Integrated Driver
Positive Linear Regulators (LDO) 3
LT3045-1 RECOMMENDED FOR NEW DESIGNS 20V, 500mA, Ultralow Noise, Ultrahigh PSRR Linear Regulator with VIOC Control
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
EVAL-ADGM1001

Evaluating the ADGM1001 0 Hz/DC to 34 GHz, SPDT, MEMS Switch

Features and Benefits

  • Single-supply voltage: 3.3 V
  • Wide frequency range: DC to 34 GHz
  • SMA connectors for RF signals
  • Parallel interface and SPI
  • On-board CALIBRATION THRU transmission line for analyzer calibration

Product Details

The user guide describes the EVAL-ADGM1001SDZ evaluation board for the ADGM1001, a dual-chip, RF switching solution containing a single-pole, two-throw (SPDT), microelectromechanical systems (MEMS) switch, and a control chip copackaged in a compact, 5.00 mm × 4.00 mm × 0.90 mm, LGA package.

The SPDT switch uses Analog Devices, Inc., MEMS switch technology, providing optimum performance in terms of bandwidth, power handling capability, and linearity for RF applications. The control chip generates the high voltage signals needed for the MEMS switch and allows the user to control its operation through a simple and flexible complementary metal-oxide semiconductor (CMOS)-/low voltage transistor-transistor logic (LVTTL)-compliant parallel interface as well as via a serial peripheral interface (SPI). It is possible to daisy-chain multiple ADGM1001 devices together to enable the configuration of multiple devices with a minimal number of digital lines.

For SPI, the EVAL-ADGM1001SDZ connects to the USB port of a PC via the SDP board. The EVAL-SDP-CB1Z board (SDP-B controller board) is available to order at via the Analog Devices website at www.analog.com/SDP-B.

The EVAL-ADGM1001SDZ comes fitted with connectors for RF and control signals as well as links to control the operation of the switch and evaluate its performance.

For full details on the ADGM1001, see the ADGM1001 data sheet, which should be consulted in conjunction with the user guide when using the EVAL-ADGM1001SDZ evaluation board.

EVAL-ADGM1001
Evaluating the ADGM1001 0 Hz/DC to 34 GHz, SPDT, MEMS Switch

Latest Discussions

Recently Viewed