Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

ADF4372

RECOMMENDED FOR NEW DESIGNS

Microwave Wideband Synthesizer with Integrated VCO

Part Models
2
1ku List Price
Starting From $80.11
Viewing:

Part Details

  • RF output frequency range: 62.5 MHz to 16,000 MHz
  • Fractional-N synthesizer and integer-N synthesizer
  • High resolution 39-bit fractional modulus
  • Typical spurious fPFD: −90 dBc
  • Integrated rms jitter: 38 fs (1 kHz to 100 MHz)
  • Normalized phase noise floor: −234 dBc/Hz
  • fPFD operation to 250 MHz
  • Reference input frequency operation to 600 MHz
  • Programmable divide by 1, 2, 4, 8, 16, 32, or 64 output
  • 62.5 MHz to 8,000 MHz output at RF8x and RFAUX8x
  • 8,000 MHz to 16,000 MHz output at RF16x
  • Lock time approximately 3 ms with automatic calibration
  • Lock time <30 μs with autocalibration bypassed, typical
  • Analog and digital power supplies: 3.3 V typical
  • VCO supply voltage: 3.3 V and 5 V
  • RF output mute function
  • 7mm × 7mm, 48-terminal LGA package
ADF4372
Microwave Wideband Synthesizer with Integrated VCO
ADF4372 Functional Block Diagram ADF4372 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
High Speed Comparators (<100ns Propagation Delay) 1
LTC6957 Low Phase Noise, Dual Output Buffer/Driver/Logic Converter
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
QUAD-MxFE Platform

16Tx/16Rx Direct L/S/C-Band Sampled Phased-Array/RADAR/EW/SATCOM Development Platform

Features and Benefits

Quad-MxFE Digitizing Card
  • Multi-Channel, Wideband System Development Platform Using MxFE
  • Mates With Xilinx VCU118 Evaluation Board (Not Included)
  • 16x RF Receive (Rx) Channels (32x Digital Rx Channels)
    • Total 16x 1.5GSPS to 4GSPS ADC
    • 48x Digital Down Converters (DDCs), Each Including Complex Numerically-Controlled Oscillators (NCOs)
    • 16x Programmable Finite Impulse Response Filters (pFIRs)
  • 16x RF Transmit (Tx) Channels (32x Digital Tx Channels)
    • Total 16x 3GSPS to 12GSPS DAC
    • 48x Digital Up Converters (DUCs) , Each Including Complex Numerically-Controlled Oscillators (NCOs)
  • Flexible Rx & Tx RF Front-Ends
    • Rx: Filtering, Amplification, Digital Step Attenuation for Gain Control
    • Tx: Filtering, Amplification
  • On-Board Power Regulation from Single 12V Power Adapter (Included)
  • Flexible Clock Distribution
    • On-Board Clock Distribution from Single External 500MHz Reference
    • Support for External Converter Clock per MxFE
16Tx / 16Rx Calibration Board
  • Mates to Quad-MxFE Digitizing Card & VCU118 PMOD Interface (Cable Included)
  • Provides Both Individual Adjacent Channel Loopback and Combined Channel Loopback Options
  • Combined Tx Channels Out Via SMA Option
  • Combined Rx Channels In Via SMA Option
  • On-Board Log Power Detectors With AD5592R Output To VCU118 Over PMOD
  • On-Board Power Regulation from Single 12V Power Adapter (Included)
Software Features and Benefits
Easy Control Tools and Platform Interfaces to Simplify Software Framework Developments:
  • IIO Oscilloscope GUI
  • MATLAB Add-Ons & Example Scripts
  • Example HDL Builds including JESD204b/JESD204c Bring-Up
  • Embedded Software Solutions for Linux and Device Drivers
  • MATLAB System Applications GUI
Software Reference Design Examples for ADEF Applications to Reduce Prototyping Time:
  • Multi-Chip Synchronization for Power-Up Phase Determinism
  • System-Level Amplitude/Phase Alignment Using NCOs
  • Low-Latency ADC-to-DAC Loopback Bypassing JESD Interface
  • pFIR Control for Broadband Channel-to-Channel Amplitude/Phase Alignment
  • Fast-Frequency Hopping
  • Calibration Board MATLAB Driver File
  • FPGA Programming MATLAB Script

Product Details

The Quad-MxFE System Development Platform contains four MxFE software defined, direct RF sampling transceivers, as well as associated RF front-ends, clocking, and power circuitry. The target application is phased array radars, electronic warfare, and ground-based SATCOM, specifically a 16 transmit/16 receive channel direct sampling phased array at L/S/C band (0.1 GHz to ~5GHz). The Rx & Tx RF front-end has drop-in configurations that allow for customized frequency ranges, depending on the user’s application.

The Quad-MxFE System Development Platform highlights a complete system solution. It is intended as a testbed for demonstrating multi-chip synchronization as well as the implementation of system level calibrations, beamforming algorithms, and other signal processing algorithms. The system is designed to mate with a VCU118 Evaluation Board from Xilinx®, which features the Virtex® UltraScale+ XCVU9P FPGA, with provided reference software, HDL code, and MATLAB system-level interfacing.

In addition to the Quad-MxFE Digitizing Card, the kit also contains a 16Tx / 16Rx Calibration Board that is used to develop system-level calibration algorithms, or otherwise more easily demonstrate power-up phase determinism in situations pertinent to their own use case. The Calibration Board also allows the user to demonstrate combined-channel dynamic range, spurious, and phase noise improvements and can also be controlled via a free MATLAB add-on when connected to the PMOD interface of the VCU118.

The system can be used to enable quick time-to-market development programs for applications like:

  • ADEF (Phased-Array, RADAR, EW, SATCOM)
  • Communications Infrastructure (Multiband 5G and mmWave 5G)
  • Electronic Test and Measurement

eval board
EVAL-ADF4372

ADF4372 Evaluation Board

Features and Benefits

  • Self contained board, including ADF4372 frequency synthesizer with integrated VCO, loop filter (180 kHz), USB interface, and voltage regulators
  • Windows-based software allows control of synthesizer functions from a PC
  • Externally powered by 6 V

Product Details

The EV-ADF4372SD2Z evaluates the performance of the ADF4372 frequency synthesizer with an integrated voltage controlled oscillator (VCO) for phase-locked loops (PLLs). The evaluation board contains the ADF4372 frequency synthesizer with an integrated VCO, a USB interface, power supply connectors, and subminiature Version A (SMA) connectors.

The EV-ADF4372SD2Z requires an SDP-S board (not supplied with the kit). The SDP-S allows software programming of the EV-ADF4372SD2Z.

Full specifications for the ADF4372 frequency synthesizer are available in the product data sheet, which must be consulted in conjunction with this user guide when working with the evaluation board.

QUAD-MxFE Platform
16Tx/16Rx Direct L/S/C-Band Sampled Phased-Array/RADAR/EW/SATCOM Development Platform
ADQUADMXFE1EBZ Board ADQUADMXFE1EBZ Evaluation Board - Top View ADQUADMXFE1EBZ Evaluation Board - Bottom View Quad-MxFE Evaluation Board with Lights QUAD-MxFE Block Diagram ADQUADMXFE-CAL Board ADQUADMXFE-CAL Evaluation Board - Top View ADQUADMXFE-CAL Evaluation Board - Bottom View
EVAL-ADF4372
ADF4372 Evaluation Board
EV-ADF4372SD2Z Image ADF4372 Evaluation Board ADF4372 Evaluation Board ADF4372 Evaluation Board

Reference Designs

Figure 1. CN0511 Functional Block Diagram
CN0511 Circuits from the lab

DC to 5.5 GHz Signal Generator with +/-0.5 dB Calibrated Output Power

Features and Benefits

  • DC to 5.5 GHz Single Tone Generator
  • +/- 0.5 dB  Wideband Amplitude Calibration from 0 dBm to -40 dBm
  • 48-Bit Frequency Tuning Resolution (~43 uHz)
  • Onboard VCXO for Quick Bring Up
  • Compatible with Raspberry Pi 3B+, 4, Zero W, Zero 2W
CN0511
DC to 5.5 GHz Signal Generator with +/-0.5 dB Calibrated Output Power
Figure 1. CN0511 Functional Block Diagram
EVAL-CN0511-RPIZ Evaluation Board
EVAL-CN0511-RPIZ Evaluation Board - Top View
EVAL-CN0511-RPIZ Evaluation Board - Bottom View

Latest Discussions

Recently Viewed