ADA4622-1

RECOMMENDED FOR NEW DESIGNS

30 V, 8 MHz, Low Bias Current, Single-Supply, RRO, Precision Op Amps

Part Models
9
1ku List Price
Starting From $1.49

Part Details

  • Next generation of the AD820/AD822/AD824
  • Wide gain bandwidth product: 8 MHz typical
  • High slew rate
    • 23V/µs typical (low to high)
    • −18V/µs typical (high to low)
  • Low input bias current: ±10 pA maximum at TA = 25°C
  • Low offset voltage
    • A grade: ±0.8 mV maximum at TA = 25°C
    • B grade: ±0.35 mV maximum at TA = 25°C
  • Low offset voltage drift
    • A grade: ±4 μV/°C maximum
    • B grade: ±2 μV/°C maximum (ADA4622-2 only)
    • B grade: ±1 μV/°C maximum (ADA4622-1 only)
  • Input voltage range includes Pin V−
  • Rail-to-rail output
  • Electromagnetic interference rejection ratio (EMIRR)
    • 90 dB typical at f = 1000 MHz and f = 2400 MHz
  • Industry-standard package and pinout
ADA4622-1

30 V, 8 MHz, Low Bias Current, Single-Supply, RRO, Precision Op Amps

Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Modal heading
Modify Design LTspice Simulation
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • ADA4622

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool

Analog Photodiode Wizard

Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

Open Tool

Signal Chain Designer

Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

Open Tool

SPICE Model 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

EVAL-OPAMP-1

EVAL-OPAMP-1 Evaluation Board

Product Details

The Universal Precision Op Amp Evaluation Boards have been designed and optimized for many circuit configurations allowing the users to best suit their applications. These boards are all RoHs Compliant. See references below on what board to order by lead count and package.

  • EVAL-PRAOPAMP-1KSZ (Single 5-Lead SC70) KS-5
  • EVAL-PRAOPAMP-1RJZ (Single 5-Lead SOT 23) RJ-5
  • EVAL-PRAOPAMP-1RMZ (Single 8-Lead MSOP) RM-8
  • EVAL-PRAOPAMP-1RZ (Single 8-Lead SOIC) R-8

EVAL-OPAMP-1
EVAL-OPAMP-1 Evaluation Board

Reference Designs

Figure 1. High Performance Conductivity Measurement System
CN0359 Circuits from the lab

Fully Automatic High Performance Conductivity Measurement System

Features and Benefits

  • Conductivity Range of 0.1 μS to 10 S
  • Automatic Measurement Ranging
  • 2- or 4-wire Conductivity Probe Compatible
  • External Temperature Compensation
  • Standalone Operation and Control
CN0359
Fully Automatic High Performance Conductivity Measurement System

Latest Discussions

No discussions on ADA4622-1 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed