AD8676

PRODUCTION

Ultra Precision, 36 V, 2.8 nV/√Hz Dual RRO Op Amp

Part Models
10
1ku List Price
Starting From $1.96

Part Details

  • Very low voltage noise 2.8 nV/√Hz @ 1 kHz
  • Rail-to-rail output swing
  • Low input bias current: 2 nA maximum
  • Very low offset voltage: 12 μV typical
  • Low input offset drift: 0.6 μV/°C maximum
  • Very high gain: 120 dB
  • Wide bandwidth: 10 MHz typical
  • ±5 V to ±18 V operation
AD8676
Ultra Precision, 36 V, 2.8 nV/√Hz Dual RRO Op Amp
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 2


Models for the following parts are available in LTspice:

  • AD8676

SPICE Model 1

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool

Analog Photodiode Wizard

Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

Open Tool

Signal Chain Designer

Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-ADMX1001

Ultra-low Distortion Signal Generator Measurement Module with Fully Differential Input Acquisition Channel

Features and Benefits

  • Ultra-low distortion, high-resolution source
    • DC, 50Hz to 40kHz Frequency Range
    • Proprietary digital pre-distortion (DPD) algorithm
    • –130dBc THD @ 1kHz (typ.)
    • Arbitrary waveform generation (AWG) with on-board pattern memory
    • Differential (balanced) output up to 3.5VRMS
    • Fast pattern switching between multiple stored waveforms
  • Fully Differential input Acquisition Channel
  • Small form-factor (60mm x 40mm)
  • Low power, 1W typ. (quiescent)
  • SPI interface for integration into test and measurement systems

Product Details

The ADMX1001 is an ultra-low distortion sinewave and high-resolution arbitrary waveform generator with an acquisition channel. This high-performance module demonstrates a proprietary digital pre-distortion algorithm that reduces signal distortion below levels that can be achieved with high-performance digital-to-analog converters (DAC) and amplifiers alone. Its differential output can be set to common-mode levels often required to test high-performance analog-to-digital converters (ADC), audio codecs, and other audio ICs and systems. The signal generator and the acquisition channel can be individually controlled using separate, easy to use, SPI interfaces - combined with the module's small-form factor, the ADMX1001 can be easily embedded into test systems, or simply used on the bench for measurement and characterization.

APPLICATIONS

  • High-end audio test
  • Analog-to-digital converter characterization and test
  • Sensor and transducer test
  • Frequency response and network analysis
  • ATE

eval board
EVAL-ADMX1002

Ultra-low Distortion Signal Generator Measurement Module

Features and Benefits

  • Ultra-low distortion, high-resolution source
    • DC, 50Hz to 40kHz Frequency Range
    • Proprietary digital pre-distortion (DPD) algorithm
    • –130dBc THD @ 1kHz (typ.)
    • Arbitrary waveform generation (AWG) with on-board pattern memory
    • Differential (balanced) output up to 3.6VRMS
  • Fast pattern switching between multiple stored waveforms
  • Small form-factor (60mm x 40mm)
  • Low power, 1W typ. (quiescent)
  • SPI interface for integration into test and measurement systems

Product Details

The ADMX1002 is an ultra-low distortion sinewave and high-resolution arbitrary waveform generator. This high-performance module demonstrates a proprietary digital pre-distortion algorithm that reduces signal distortion below levels that can be achieved with high-performance digital-to-analog converters (DAC) and amplifiers alone. Its differential output can be set to common-mode levels often required to test high-performance analog-to-digital converters (ADC), audio codecs, and other audio ICs and systems. With an easy-to-use SPI interface and small-form factor, the ADMX1002 can be easily embedded into test systems, or simply used on the bench for measurement and characterization.

APPLICATIONS

  • High-end audio test
  • Analog-to-digital converter characterization and test
  • Sensor and transducer test
  • Frequency response and network analysis
  • ATE

eval board
EVAL-OPAMP-2

EVAL-OPAMP-2 Evaluation Board

Product Details

The universal precision op amp evaluation boards have been designed and optimized for many circuit configurations allowing the users to best suit their applications. These boards are all RoHs compliant. See references below on what board to order by lead count and package.

  • EVAL-PRAOPAMP-2CPZ (dual 8-lead LFCSP) CP-8
  • EVAL-PRAOPAMP-2RMZ (dual 8-lead MSOP) RM-8
  • EVAL-PRAOPAMP-2RZ (dual 8-lead SOIC) R-8

EVAL-ADMX1001
Ultra-low Distortion Signal Generator Measurement Module with Fully Differential Input Acquisition Channel
EVAL-ADMX1002
Ultra-low Distortion Signal Generator Measurement Module
EVAL-OPAMP-2
EVAL-OPAMP-2 Evaluation Board

Reference Designs

EVAL-CN0531-PMDZ Simplified Block Diagram
CN0531 Circuits from the lab

Programmable 20-Bit, Linear, Precision, Bipolar ± 5V DC Voltage Source

Features and Benefits

  • +/-5V Output Range
  • 20-Bit Signal Generation Control
  • On board precision 5V Reference
  • All Power Rails Generated Using a Single 3.3V Source

Part Used


Resources


Design & Integration Tools


Videos

  • lazy blur
    VIDEO · 2022-03-23 02:09
    Precision Narrow Bandwidth Signal Chain Solutions
  • lazy blur
    VIDEO · 2021-09-09 01:00
    ADI's CN0531: Programmable 20-Bit Precision DC Voltage Source
18-Bit Accurate, ±10V Voltage Source
CN0200 Circuits from the lab

18-Bit, Linear, Low Noise, Precision Bipolar ±10 V DC Voltage Source

Features and Benefits

  • +/- 10V Industrial Level Voltage Output
  • High Precision 18-Bit Accurate
  • On-Chip Reference Buffers
20-Bit Accurate, 0 V to +10 V Voltage Source
CN0257 Circuits from the lab

20-Bit, Linear, Low Noise, Precision, Unipolar +10 V DC Voltage Source

Features and Benefits

  • 20-Bit Linear Voltage Source
  • +10V Output
  • Low Noise
  • Buffered Reference Inputs
Universal Programmable Analog Front End for Process Control Applications
CN0209 Circuits from the lab

Fully Programmable Universal Analog Front End for Process Control Applications

Features and Benefits

  • Complete Analog front end for Process Control
  • Inputs include RTD, thermocouple, 4-20 mA, +/- 10V
  • Easily switch between the various input types
16-Bit Accurate, ±10 V Voltage Source
CN0318 Circuits from the lab

16-Bit, Linear, Ultra Stable, Low Noise, Bipolar ±10 V DC Voltage Source

Features and Benefits

  • Bipolar ±10V dc voltage source
  • 16-bit resolution
  • Low noise
20-Bit Accurate, ±10 V Voltage Source
CN0191 Circuits from the lab

20-Bit, Linear, Low Noise, Precision, Bipolar ±10V DC Voltage Source

Features and Benefits

  • +/-10 V Industrial level signal outputs
  • High precision 20 bit accurate
  • +/- 1 LSB INL & DNL
18-bit Accurate, ±10 V Voltage Source
CN0177 Circuits from the lab

18-Bit, Linear, Low Noise, Precision Bipolar ±10 V DC Voltage Source

Features and Benefits

  • 18-bit accurate voltage output source
  • +/- 10V programmable output range
  • Less than +/- 0.5 dB INL & DNL all codes
CN0531
Programmable 20-Bit, Linear, Precision, Bipolar ± 5V DC Voltage Source
CN0200
18-Bit, Linear, Low Noise, Precision Bipolar ±10 V DC Voltage Source
CN0257
20-Bit, Linear, Low Noise, Precision, Unipolar +10 V DC Voltage Source
CN0209
Fully Programmable Universal Analog Front End for Process Control Applications
CN0318
16-Bit, Linear, Ultra Stable, Low Noise, Bipolar ±10 V DC Voltage Source
CN0191
20-Bit, Linear, Low Noise, Precision, Bipolar ±10V DC Voltage Source
CN0177
18-Bit, Linear, Low Noise, Precision Bipolar ±10 V DC Voltage Source

Latest Discussions

Recently Viewed