AD5780

PRODUCTION

System Ready, 18-Bit ±1 LSB INL, Voltage Output DAC

Part Models
4
1ku List Price
Starting From $22.95

Part Details

  • True 18-bit voltage output DAC, ±1 LSB INL
  • 8 nV/√Hz output noise spectral density
  • 0.025 LSB long-term linearity error stability
  • ±0.018 ppm/°C gain error temperature coefficient
  • 2.5 µs output voltage settling time
  • 3.5 nV-sec midscale glitch impulse
  • Integrated precision reference buffers
  • Operating temperature range: −40°C to +125°C
  • 4 mm × 5 mm LFCSP package
  • Wide power supply range of up to ±16.5 V
  • 35 MHz Schmitt triggered digital interface
  • 1.8 V-compatible digital interface
AD5780
System Ready, 18-Bit ±1 LSB INL, Voltage Output DAC
Ask a Question

Documentation

Learn More

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
Precision Op Amps (Vos ≤1mV & TCVos ≤2uV/C) 3
ADA4004-1 PRODUCTION 1.8 nV/√Hz, 36 V, Precision Single Op Amp
ADA4898-1 PRODUCTION High Voltage, Low Noise, Low Distortion, Unity Gain Stable, High Speed Op Amp
AD8675 PRODUCTION 36 V Precision, 2.8 nV/√Hz Rail-to-Rail Output Op Amp
Series Voltage References 2
ADR445 PRODUCTION Ultralow Noise, LDO XFET® 5.0V Voltage Reference w/Current Sink and Source
ADR4550 PRODUCTION Ultra-Low-Noise, High-Accuracy 5.0V Voltage Reference
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Precision DAC Error Budget Tool

The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.

Open Tool

Evaluation Kits

eval board
EVAL-AD5780ARDZ

Evaluating the AD5780 System Ready, 18-Bit, ±1 LSB INL, Voltage Output DAC

Features and Benefits

  • Full featured evaluation board for the AD5780 
  • ADP5070 power solution generated from single 5 V supply
  • Applicable evaluation board for the AD5760 and AD5790 
  • PC control in conjunction with the Analog Devices Inc., EVALSDP-CK1Z (SDP-K1) controller board
  • Various link options

Product Details

The operation of the EVAL-AD5780ARDZ for evaluating the AD5780 (18-bit), bipolar voltage output, digital-to-analog converter (DAC) is detailed in this user guide.

The EVAL-AD5780ARDZ facilitates fast prototyping of the AD5780 circuit, thereby reducing design time. The EVAL-AD5780ARDZ provides an on-board −14 V and +14 V dual power supply. This evaluation board also utilizes external reference boards with an output voltage of +10 V and −10 V.

The EVAL-AD5780ARDZ interfaces with the USB port of a PC via a system demonstration platform (SDP-K1) controller board. The ACE software is available for download on the EVAL-AD5780ARDZ product page. This software enables the user to program the AD5780. A peripheral module interface (PMOD) connection is also available that allows the connection of different microcontrollers to the EVAL-AD5780ARDZ without the SDP-K1 controller board. Note that when a microcontroller is used through the PMOD connection, the SDP-K1 board must be disconnected, and the user cannot use the ACE software.

For full details on the AD5780, see the AD5780 data sheet, which must be used in conjunction with this user guide when using the EVAL-AD5780ARDZ evaluation board.

For added flexibility, the AD5780 can be substituted with either the AD5760 or AD5790, which must be ordered separately.

eval board
EVAL-AD5780

AD5780 Evaluation Board

Product Details

The Evaluation board for the AD5780 contains a SDP-B connection and software allowing the AD5780 to be controlled from a SDP-B board.


The SDP Controller board is a separate list item in the ordering guide below (EVAL-SDP-CB1Z). If you have not previously purchased an SDP Controller board, please do so to ensure a full evaluation setup.

EVAL-AD5780ARDZ
Evaluating the AD5780 System Ready, 18-Bit, ±1 LSB INL, Voltage Output DAC
EVAL-AD5780
AD5780 Evaluation Board

Reference Designs

18-Bit Accurate, ±10V Voltage Source
CN0200 Circuits from the lab

18-Bit, Linear, Low Noise, Precision Bipolar ±10 V DC Voltage Source

Features and Benefits

  • +/- 10V Industrial Level Voltage Output
  • High Precision 18-Bit Accurate
  • On-Chip Reference Buffers
CN0200
18-Bit, Linear, Low Noise, Precision Bipolar ±10 V DC Voltage Source

Latest Discussions

Recently Viewed