AD2437
PRODUCTIONA2B Transceiver Supporting 50W Bus Power and Extended Distance
- Part Models
- 4
- 1ku List Price
- Starting From $5.23
Part Details
A2B BUS FEATURES
- Line topology
- Single main node, up to 16 subordinate nodes
- Up to 30 m between nodes and up to 300 m overall cable length
- Communication over distance
- Synchronous data
- Multichannel I2S/TDM to I2S/TDM
- Clock synchronous, phase aligned in all nodes
- Low latency node to node communication
- Control and status information I2C to I2C
- GPIO over distance
- Synchronous data
- Bus power or local power subordinate nodes
- Configurable with SigmaStudio+ graphical software tool
BASELINE A2B TRANSCEIVER FEATURES
- Configurable as A2B bus main node or subordinate node
- Programmable via I2C and SPI interfaces
- 8-bit to 32-bit multichannel I2S/TDM interface
- I2S/TDM/PDM programmable data rate
- Up to 51 channels of 16-bit data or 32 channels of 24-bit data between nodes
- PDM inputs for up to 4 high dynamic range microphones on main or subordinate nodes
- Support for receiving I2S/TDM and PDM data on the same node
- Unique ID register for each transceiver
- Support for crossover or straight-through cabling
AD2437 TRANSCEIVER ENHANCEMENTS
- Mixed Signal
- ADC monitoring of supply voltages
- Supports 3.3 V input at VIN in Low Voltage Input (LVI) mode
- Digital
- High speed SPI (up to 10 Mbps) over distance
- Dedicated hardware reset pin
- I2S/TDM crossbar switch
- Flexible mapping of Tx/Rx TDM channel data to A2B slot
- Support for I2C fast mode plus (1 MHz)
- Support for LED lighting control using 4 PWM outputs
- 8 GPIO pins with configurable pin mapping
The AD2437 A2B® transceiver provides a multichannel, I2S/TDM link over distances of up to 30 m between nodes. It embeds bidirectional synchronous pulse-code modulation (PCM) data (for example, digital audio), clock, and synchronization signals onto a single-pair differential cable. A2B supports a direct point to point connection and allows multiple, daisy-chained nodes at different locations to contribute and/or consume time division multiplexed channel content.
A2B is a single main node, multiple subordinate node system where the transceiver at the host controller is the main node. The main node generates clock, synchronization, and framing for all subordinate nodes. The main A2B transceiver is programmable over a control port (I2C/SPI) for configuration and read back. An extension of the control port protocol is embedded in the A2B data stream. This allows direct access to registers and status information on subordinate transceivers, as well as I2C to I2C, SPI to I2C, or SPI to SPI communication from the host to a peripheral in a subordinate node. SPI to SPI communication between subordinate nodes can be performed directly and does not need to involve the main node.
The transceiver can connect directly to general-purpose digital signal processors (DSPs), field-programmable gate arrays (FPGAs), application specific integrated circuits (ASICs), digital microphones, analog-to-digital converters (ADCs), digital-to-analog converters (DACs), and codecs through a multichannel I2S/TDM interface. It also provides a pulse density modulation (PDM) interface for direct connection of up to four PDM digital microphones.
The transceiver supports a bus power feature, where the main node supplies voltage and current to the subordinate nodes over the same daisy-chained, single-pair wire or XLR/DMX cable as used for the communication link.
The transceiver also supports a broad spectrum of Ethernet cables in which the A2B occupies only one pair of a category (CAT) cable. This frees up the remaining CAT cable pairs for power delivery.
APPLICATIONS
- Conference room transducer nodes
- Musical instrument connectivity
- Distributed audio systems
- Personal audio zones
Documentation
Data Sheet 1
User Guide 5
Application Note 1
Integrated Circuit Anomaly 1
Video 5
Analog Dialogue 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD2437BCPZY | LFCSP:LEADFRM CHIP SCALE | ||
AD2437BCPZY-RL | LFCSP:LEADFRM CHIP SCALE | ||
AD2437KCPZY | 48-Lead LFCSP (7mm x 7mm x 0.75mm) | ||
AD2437KCPZY-RL | 48-Lead LFCSP (7mm x 7mm x 0.75mm) |
This is the most up-to-date revision of the Data Sheet.
Software Resources
SigmaStudio®+
System level solution for Audio, Connectivity and Algorithm/IP applications
View DetailsA2B® Software
A2B network design tool and embedded software stack that allows audio network designers to graphically design an A2B network and deploy it into an embedded platform.
View DetailsEvaluation Software 0
Can't find the software or driver you need?