AD5679

PRODUCTION

16-Channel, 12-/16-Bit nanoDAC+ with 2 ppm/°C Voltage Reference Temperature Coefficient, SPI Interface

Part Models
2
1ku List Price
Starting From $20.72
Viewing:

Part Details

  • High performance
    • High relative accuracy (INL): ±4 LSB maximum at 16 bits (AD5679/AD5679R)
    • TUE: ±0.14% of FSR maximum
    • Offset error: ±1.5 mV maximum
    • Gain error: ±0.06% of FSR maximum
    • Low drift, 2.5 V voltage reference temperature coefficient: 2 ppm/°C typical
    • 40 mA short-circuit current
  • Wide operating ranges
    • −40°C to +125°C temperature range
    • 2.7 V to 5.5 V power supply range
  • Simplified implementation
    • User selectable gain of 1 or 2 (GAIN pin)
    • 1.8 V logic compatibility
  • 50 MHz serial peripheral interface (SPI) with readback or daisy chain
  • 28-lead, 4 mm × 4 mm, RoHS compliant LFCSP
AD5679
16-Channel, 12-/16-Bit nanoDAC+ with 2 ppm/°C Voltage Reference Temperature Coefficient, SPI Interface
AD5674-5674R-5679-5679R Functional Block Diagram AD5674-5674R-5679-5679R Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources


Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • AD5679R

IBIS Model 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-AD5679R

AD5679R/AD5679/AD5674R/AD5674 Evaluation Board

Features and Benefits

  • Full featured evaluation board for the AD5679R
  • Various link options
  • PC control in conjunction with the Analog Devices, Inc., SDP board

Product Details

This user guide details the operation of the EVAL-AD5679RSDZ for the AD5679R 16-bit, 16-channel, voltage output, digital-to-analog converter (DAC).

The EVAL-AD5679RSDZ allows users to quickly prototype AD5679R circuits and reduce design time. The AD5679R operates from a single 2.7 V to 5.5 V supply range. The AD5679R incorporates an internal 2.5 V reference to give an output voltage of 2.5 V or 5 V.

The EVAL-AD5679RSDZ interfaces to the USB port of a PC via a system demonstration platform (SDP-B) board. The Analysis | Control | Evaluation (ACE) software is available for download from the EVAL-AD5679RSDZ product page to use with the evaluation board to allow the user to program the AD5679R. A peripheral module interface (PMOD) connection is also available to allow the connection of microcontrollers to the evaluation board without the SDP-B board. When a microcontroller is used through the PMOD connection, the SDP-B board must be disconnected, and the user is unable to operate the ACE software.

The EVAL-AD5679RSDZ is compatible with any Analog Devices, Inc., SDP-B board, which can be purchased separately. A typical connection between the EVAL-AD5679RSDZ and the SDP-B controller board is shown in Figure 1.

For full details, see the AD5679R data sheet, which must be used in conjunction with this user guide when using the EVAL-AD5679RSDZ.

EVAL-AD5679RSDZ is compatible with all models of the AD5674/AD5674R/AD5679/AD5679R.

EVAL-AD5679R
AD5679R/AD5679/AD5674R/AD5674 Evaluation Board
AD5679R Evaluation Board AD5679R Evaluation Board AD5679R Evaluation Board

Latest Discussions

Recently Viewed