AD5600

PRODUCTION

High Temperature, 16-Bit, Unbuffered Voltage Output DAC, SPI Interface 

Part Models
1
1ku List Price
Starting From $129.47

Part Details

  • High temperature operation: −55°C to +175°C
  • 16-bit resolution
  • Fully monotonic
  • 3-wire SPI
  • Power-on reset feature
  • Hardware LDAC feature
  • 2.7 V to 5.5 V single-supply operation
  • Small footprint
    • 10-lead, 3 mm × 3 mm, monometallic wire bonding MSOP
  • 1.8 V logic compatible
AD5600
High Temperature, 16-Bit, Unbuffered Voltage Output DAC, SPI Interface 
Ask a Question

Documentation

Learn More

Software Resources


Tools & Simulations

Precision DAC Error Budget Tool

The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.

Open Tool

IBIS Model 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-AD5600PMDZ

AD5600 Evaluation Board

Features and Benefits

  • Full featured evaluation board for the AD5600
  • On-board references
  • Various link options
  • PC control in conjunction with the Analog Devices, Inc., SDP

Product Details

This user guide details the operation of the EVAL-AD5600PMDZ for the AD5600 voltage output, digital-to-analog converter (DAC).

The EVAL-AD5600PMDZ is designed to help users quickly prototype AD5600 circuits and reduce design time. The AD5600 operates from a single 2.7 V to 5.5 V supply. The EVALAD5600PMDZ also incorporates high temperature ADR225 voltage reference and AD8634 buffer.

The EVAL-AD5600PMDZ interfaces to the USB port of a PC via a system demonstration platform (SDP) board and the SDP-PMDIB1Z board. The ACE software is available for download from the EVAL-AD5600PMDZ product page to use with the evaluation board to allow the user to program the AD5600. A peripheral module (PMOD) connection is also available to allow the connection of microcontrollers to the evaluation board without the SDP board. Note that when a microcontroller is used through the PMOD connection, the SDP board must be disconnected, and the user is unable to operate the ACE software.

The EVAL-AD5600PMDZ is compatible with any Analog Devices SDP board, which can be purchased separately. A typical connection between the EVAL-AD5600PMDZ, the EVAL-SDP-CB1Z board (SDP-B controller board), and the SDP-PMD-IB1Z is shown in Figure 1.

For full details, see the AD5600 data sheet, which must be used in conjunction with this user guide when using the EVALAD5600PMDZ.

EVAL-AD5600PMDZ
AD5600 Evaluation Board

Latest Discussions

No discussions on AD5600 yet. Have something to say?

Start a Discussion on EngineerZone®