ADH554S

RECOMMENDED FOR NEW DESIGNS

Aerospace GaAs Fundamental Mixer, 11 GHz – 18 GHz

Part Models
1
1ku List Price
price unavailable
Viewing:

Part Details

  • High LO / RF Isolation: 40 dB
  • Low Conversion Loss: 9 dB
  • Wide IF Bandwidth: DC – 6 GHz
  • Passive Double Balanced Topology
  • Robust 1000V ESD, Class 1C
  • Hermetic SMT Package, 25mm2
ADH554S
Aerospace GaAs Fundamental Mixer, 11 GHz – 18 GHz
ADH554S Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on adh554s yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed