LTC3204

PRODUCTION

Low Noise Regulated Charge Pump in 2 × 2 DFN

Part Models
8
1ku List Price
Starting From $2.09

Part Details

  • Fixed 3.3V or 5V Outputs
  • VIN Range:
    • 1.8V to 4.5V (LTC3204-3.3/LTC3204B-3.3)
    • 2.7V to 5.5V (LTC3204-5/LTC3204B-5)
  • Output Current:
    • Up to 150mA (LTC3204-5/LTC3204B-5)
    • Up to 50mA (LTC3204-3.3/LTC3204B-3.3)
  • Automatic Burst Mode® Operation with IQ = 48µA (LTC3204-3.3/LTC3204-5)
  • Constant Frequency Operation at All Loads (LTC3204B-3.3/LTC3204B-5)
  • Low Noise Constant Frequency (1.2MHz) Operation*
  • Built-In Soft-Start Reduces Inrush Current
  • Shutdown Disconnects Load from Input
  • Shutdown Current <1µA
  • Short-Circuit/Thermal Protection
  • Available in Low Profile 6-Lead DFN Package
LTC3204
Low Noise Regulated Charge Pump in 2 × 2 DFN
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC916A-B

LTC3204BEDC-3.3 Demo Board | Low Noise Regulated Charge Pump in 2x2 DFN, VIN = 1.8V to 4.5V, VOUT = 3.3V/(40 to 50mA Max)

Product Details

Demonstration circuit 916 is a low noise regulated charge pump featuring the LTC3204B (constant frequency switching) in the 2X2 DFN package. There are two assembly versions, DC916A-A and DC916A-B for the LTC3204B-5 (5V output) and LTC3204B-3.3 (3.3V output) respectively. The DC916A-B produces a regulated 3.3V output from a 1.8V to 4.5V input. The guaranteed output current is 50mA from VIN between 1.9V and 4.5V, and 40mA for VIN less than 1.9V.


The circuit requires only three tiny 0603 surface mount capacitors and uses minimal board space. No inductor or diodes are needed. The circuit features automatic Burst Mode® operation at light loads to maintain low supply current.

eval board
DC761A-B

LTC3204EDC-3.3 Demo Board | Low Noise Regulated Charge Pump in 2 × 2 DFN, Burst Mode, VIN = 1.8V to 4.5V, VOUT = 3.3V/(40mA to 50mA Max)

Product Details

Demonstration circuit 761 is a low noise regulated charge pump featuring the LTC3204 (Burst Mode operation) in the 2 × 2 DFN package. There are two assembly versions, DC761A-A and DC761A-B for the LTC3204-5 (5V output) and LTC3204-3.3 (3.3V output) respectively. The DC761A-B produces a regulated 3.3V output from a 1.8V to 4.5V input. The guaranteed output current is 50mA from VIN between 1.9V and 4.5V, and 40mA for VIN less than 1.9V.


The circuit requires only three tiny 0603 surface mount capacitors and uses minimal board space. No inductor or diodes are needed. The circuit features automatic Burst Mode® operation at light loads to maintain low supply current.

eval board
DC761A-A

LTC3204EDC-5 Demo Board | Low Noise Regulated Charge Pump in 2x2 DFN, Burst Mode, VIN = 2.7V–5.5V, VOUT = 5V/(65–150mA)

Product Details

Demonstration circuit 761 is a low noise regulated charge pump featuring the LTC3204 (Burst Mode operation) in the 2X2 DFN package. There are two assembly versions, DC761A-A and DC761A-B for the LTC3204-5 (5V output) and LTC3204-3.3 (3.3V output) respectively. The DC761A-A produces a regulated 5V output from a 2.7V to 5.5V input. The guaranteed output load current is 150mA for VIN between 3.1V and 5.5V, and 65mA for VIN less than 3.1V. The DC761A-B produces a regulated 3.3V output from a 1.8V to 4.5V input. The guaranteed output current is 50mA from VIN between 1.9V and 4.5V, and 40mA for VIN less than 1.9V.


The circuit requires only three tiny 0603 surface mount capacitors and uses minimal board space. No inductor or diodes are needed. The circuit features automatic Burst Mode® operation at light loads to maintain low supply current.


 

eval board
DC916A-A

LTC3204BEDC-5 Demo Board | Low Noise Regulated Charge Pump 2x2 DFN, VIN = 2.7V to 5.5V, VOUT = 5V/(65 to 150mA Max)

Product Details

Demonstration circuit 916 is a low noise regulated charge pump featuring the LTC3204B (constant frequency operation) in the 2X2 DFN package. There are two assembly versions, DC916A-A and DC916A-B for the LTC3204B-5 (5V output) and LTC3204B-3.3 (3.3V output) respectively. The DC916A-A produces a regulated 5V output from a 2.7V to 5.5V input. The guaranteed output load current is 150mA for VIN between 3.1V and 5.5V, and 65mA for VIN less than 3.1V.


The circuit requires only three tiny 0603 surface mount capacitors and uses minimal board space. No inductor or diodes are needed. The circuit features automatic Burst Mode® operation at light loads to maintain low supply current.

DC916A-B
LTC3204BEDC-3.3 Demo Board | Low Noise Regulated Charge Pump in 2x2 DFN, VIN = 1.8V to 4.5V, VOUT = 3.3V/(40 to 50mA Max)
DC761A-B
LTC3204EDC-3.3 Demo Board | Low Noise Regulated Charge Pump in 2 × 2 DFN, Burst Mode, VIN = 1.8V to 4.5V, VOUT = 3.3V/(40mA to 50mA Max)
DC761A-A
LTC3204EDC-5 Demo Board | Low Noise Regulated Charge Pump in 2x2 DFN, Burst Mode, VIN = 2.7V–5.5V, VOUT = 5V/(65–150mA)
DC916A-A
LTC3204BEDC-5 Demo Board | Low Noise Regulated Charge Pump 2x2 DFN, VIN = 2.7V to 5.5V, VOUT = 5V/(65 to 150mA Max)

Latest Discussions

Recently Viewed