LTC1555

PRODUCTION

SIM Power Supply and Level Translator

Part Details

  • Step-Up/Step-Down Charge Pump Generates 5V
  • Input Voltage Range: 2.7V to 10V
  • Output Current:
    • 10mA (VIN > 2.7V)
    • 20mA (VIN >  3V)
  • 3V to 5V Signal Level Translators
  • >10kV ESD on All SIM Contact Pins
  • Short-Circuit and Overtemperature Protected
  • Very Low Operating Current: 60µA
  • Very Low Shutdown Current: <1µA
  • Soft Start Limits Inrush Current at Turn-On
  • Programmable 3V or 5V Output Voltage
  • 650kHz Switching Frequency
  • Auxiliary 4.3V LDO/Power Switch (LTC1556 Only)
  • Available in a 16- and 20-Pin Narrow SSOP
LTC1555
SIM Power Supply and Level Translator
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on LTC1555 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed