MAX1595

PRODUCTION

Regulated 3.3V/5.0V Step-Up/Step-Down Charge Pump

Part Models
8
1ku List Price
Starting From $1.83

Part Details

  • Ultra-Small: Requires Only Three Ceramic Capacitors
  • No Inductors Required
  • Up to 125mA Output Current
  • Regulated ±3% Output Voltage
  • 1MHz Switching Frequency
  • 1.8V to 5.5V Input Voltage
  • 220µA Quiescent Current
  • 0.1µA Shutdown Current
  • Load Disconnect in Shutdown
MAX1595
Regulated 3.3V/5.0V Step-Up/Step-Down Charge Pump
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX1595 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed