LTC1515

PRODUCTION

Step-Up/Step-Down Switched Capacitor DC/DC Converters with RESET

Part Details

  • Adjustable/Selectable 3V, 3.3V or 5V Output Voltages
  • 2V to 10V Input Voltage Range
  • Up to 50mA Output Current
  • Only Three External Capacitors Required
  • Soft Start Limits Inrush Current at Turn-On
  • Low Operating Current: 60µA
  • Very Low Shutdown Current: < 1µA
  • Shutdown Disconnects Load from VIN
  • VOUT Programmable to 3V/5V or 3.3V/5V
  • Short-Circuit and Overtemperature Protected
  • 650kHz Switching Frequency
  • Open-Drain Power-On Reset Output
  • Available in SO-8 Package
LTC1515
Step-Up/Step-Down Switched Capacitor DC/DC Converters with RESET
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC1515
  • LTC1515-3
  • LTC1515-3.3
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed